Sartorius Tuflux® SIL is a highly resistant platinum cured silicone tubing designed to facilitate fluid transfer in many pharmaceutical and biopharmaceutical applications.

Choose your product

Filter by product attributes

Products (7)

  • Tuflux® SIL - Tube  1/4" ID × 3/8" OD (50 m)
    Item no.
    FSA117426
    Tube Size (ID – OD)
    1/4" × 3/8" (6.4 mm × 9.6 mm)
    Tube Length
    50 m
  • Tuflux® SIL - Tube 1/2" ID × 3/4" OD (20 m)
    Item no.
    FSA117429
    Tube Size (ID – OD)
    1/2" × 3/4" (12.7 mm × 19.1 mm)
    Tube Length
    20 m
  • Tuflux® SIL - Tube 1/4" ID × 7/16" OD (50 m)
    Item no.
    FSA117427
    Tube Size (ID – OD)
    1/4" × 7/16" (6.4 mm × 11.1 mm)
    Tube Length
    50 m
  • Tuflux® SIL - Tube 1/8" ID × 1/4" OD (100 m)
    Item no.
    FSA117425
    Tube Size (ID – OD)
    1/8" × 1/4" (3.2 mm × 6.4 mm)
    Tube Length
    100 m
  • Tuflux® SIL - Tube 3/4" ID × 1" OD (15 m)
    Item no.
    FSA117430
    Tube Size (ID – OD)
    3/4" × 1" (19.1 mm × 25.4 mm)
    Tube Length
    15 m
  • Tuflux® SIL - Tube 3/4" ID × 1-1/8" OD (15 m)
    Item no.
    FSA117431
    Tube Size (ID – OD)
    3/4" × 1-1/8" (19.1 mm × 28.6 mm)
    Tube Length
    15 m
  • Tuflux® SIL - Tube 3/8" ID × 5/8" OD (25 m)
    Item no.
    FSA117428
    Tube Size (ID – OD)
    3/8" × 5/8" (9.6 mm × 15.9 mm)
    Tube Length
    25 m
  • Sartorius Tuflux® SIL, manufactured by Raumedic, is a highly resistant platinum cured silicone tubing designed to facilitate fluid transfer in pharmaceutical and biopharmaceutical applications such as media and buffer processing, filtration, fermentation and cell harvest.

    Tuflux® SIL can be assembled on Sartorius single-use assemblies or is available as non sterile tubing coils.

    It is available in 7 different internal diameters ranging from 1/8" (3.2 mm) to 3/4" (19.1 mm) and a wall thickness from 1/16" (1.6 mm) to 3/16" (4.8 mm).

    • Pure, clean, strong and easy to handle
    • Material: platinum cured silicone suitable for pumping application
    • Low extractable profile due to extensive post curing process: ease the validation of Tuflux® SIL biopharmaceutical tubing
    • 60 Shore A hardness, good tensile propertues and pump life
    • Temperature range: from –60 °C to 200 °C (–76 °F to 392 °F)
    • Printing of ID and OD dimensions on the tubing: facilitates tubing identification
    • The low tack surface treatment significantly reduces surface friction for easier handling
    • Sterilization: Gamma irradiation and autoclave
    • Packaging: Primary and secondary PE packaging
    • Certificate of Release: delivered with each order for traceability
    • Validation Guide & Extractable Guide available
    • European Pharmacopoeia: 3.1.9 & FDA regulation 21CFR, § 177.2600
    • USP <661>; USP <381>; USP <88> Class VI; ISO 10993-5; ADCF Certified; LAL Endotoxin Test

    Product Information

    • Brand
      Tuflux® SIL