Incucyte® Nuclight Rapid NIR Dye for Live-Cell Nuclear Labeling

Supplied as a single vial (50 µL), sufficient for 100 to 200 tests in a 96-well plate.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Color
Item No.: 
4804
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The Incucyte® Nuclight Rapid NIR Dye for nuclear labeling is a cell permeable DNA stain that specifically stains nuclei in cells and is ideally suited to the mix-and-read, real-time quantification using the Incucyte® Live-Cell Analysis System. Addition of the Incucyte® Nuclight Rapid NIR Dye to normal healthy cells is non-perturbing to cell growth and morphology and provides homogeneous staining of nuclei, enabling the real-time, fluorescent quantification of cell proliferation. When added to cell culture medium, the inert stain crosses the cell membrane and has excellent specificity for DNA without the need for a wash step. With the Incucyte® integrated analysis software, fluorescent objects can be quantified and background fluorescence minimized. This reagent can be multiplexed with Incucyte® Annexin V, Caspase-3/7 or Cytotox Dyes for simultaneous readouts of apoptosis or cytotoxicity alongside cell proliferation. The Incucyte® Nuclight Rapid NIR Dye has been validated for use with Incucyte® Live-Cell Analysis Systems configured with an Orange/NIR Optical Module or a Green/Orange/NIR Optical Module.

Applications

  • Assay Type
    • Cell Counting
    • Cell Health
    • Proliferation
    • Viability
    • Nuclear Labeling
  • Research Area
    Cell Proliferation

Features

  • Device/Instrument Compatibility
    • S3
    • S3
  • Optical Module
    • Orange/NIR
    • Green/Orange/NIR

General Specifications

  • Color
    NIR

Product Information

  • Brand
    Incucyte®
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.