Microcarriers

Microcarriers are a support matrix allowing for expansion of adherent cells in the suspension culture. They are offered in both non-sterile autoclavable and sterile gamma-irradiated ready-to-use format to serve both research and manufacturing need. All microcarrier types are manufactured using solid modified polystyrene cores and surfaces are modified with proprietary chemistries to enhance cell attachment and growth performance across multiple adherent cell types. SoloHill® microcarrier types do not require lengthy pre-conditioning steps prior to their use in the cell culture processes and their basic properties facilitate simple cell detachment.

Choose your product

Products (44)

  • SoloHill Bag Hillex® II ACF 100g
    Item no.
    AMDS05HS100
    Size Range (µm)
    150 - 210 µm
    Relative Density
    1.080 - 1.150
    Area/gram (cm²/g)
    515 cm²/g
    Surface Charge (yes/no)
    Yes
  • SoloHill Hillex® II ACF 10 gramm
    Item no.
    H-170-020
    Size Range (µm)
    150 - 210 µm
    Relative Density
    1.080 - 1.150
    Area/gram (cm²/g)
    515 cm²/g
    Surface Charge (yes/no)
    Yes
  • SoloHill Hillex® II ACF 1000g
    Item no.
    H-170-080
    Size Range (µm)
    150 - 210 µm
    Relative Density
    1.080 - 1.150
    Area/gram (cm²/g)
    515 cm²/g
    Surface Charge (yes/no)
    Yes
  • SoloHill Hillex® II ACF 100g
    Item no.
    H-170-050
    Size Range (µm)
    150 - 210 µm
    Relative Density
    1.080 - 1.150
    Area/gram (cm²/g)
    515 cm²/g
    Surface Charge (yes/no)
    Yes
  • SoloHill Hillex® II ACF 10g
    Item no.
    HIR-170-020
    Size Range (µm)
    150 - 210 µm
    Relative Density
    1.080 - 1.150
    Area/gram (cm²/g)
    515 cm²/g
    Surface Charge (yes/no)
    Yes
  • SoloHill Hillex® II ACF 500g
    Item no.
    H-170-070
    Size Range (µm)
    150 - 210 µm
    Relative Density
    1.080 - 1.150
    Area/gram (cm²/g)
    515 cm²/g
    Surface Charge (yes/no)
    Yes
  • SoloHill® Bag Collagen-coated APC 100g
    Item no.
    AMDS05CS100
    Size Range (µm)
    125 - 212 µm
    Relative Density
    1.022 - 1.030
    Area/gram (cm²/g)
    360 cm²/g
    Surface Charge (yes/no)
    No
  • SoloHill® Bag FACT III APC 100g
    Item no.
    AMDS05FS100
    Size Range (µm)
    125 - 212 µm
    Relative Density
    1.022 - 1.030
    Area/gram (cm²/g)
    360 cm²/g
    Surface Charge (yes/no)
    Yes
  • SoloHill® Bag Plastic ACF 100g
    Item no.
    AMDS05PS100
    Size Range (µm)
    125 - 212 µm
    Relative Density
    1.022 - 1.030
    Area/gram (cm²/g)
    360 cm²/g
    Surface Charge (yes/no)
    No
  • SoloHill® Bag Plastic Plus ACF 100g
    Item no.
    AMDS05PPS100
    Size Range (µm)
    125 - 212 µm
    Relative Density
    1.022 - 1.030
    Area/gram (cm²/g)
    360 cm²/g
    Surface Charge (yes/no)
    Yes
  • SoloHill® Bag Star-Plus ACF 100g
    Item no.
    AMDS05SPS100
    Size Range (µm)
    125 - 212 µm
    Relative Density
    1.022 - 1.030
    Area/gram (cm²/g)
    360 cm²/g
    Surface Charge (yes/no)
    Yes
  • SoloHill® Collagen-coated APC 1000g
    Item no.
    C-421-080
    Size Range (µm)
    125 - 212 µm
    Relative Density
    1.034 - 1.046
    Area/gram (cm²/g)
    360 cm2/g
    Surface Charge (yes/no)
    No
  • SoloHill® Collagen-coated APC 1000g
    Item no.
    C-215-080
    Size Range (µm)
    90 - 150 µm
    Relative Density
    1.022 - 1.030
    Area/gram (cm²/g)
    480 cm²/g
    Surface Charge (yes/no)
    No
  • SoloHill® Collagen-coated APC 1000g
    Item no.
    C-221-080
    Size Range (µm)
    125 - 212 µm
    Relative Density
    1.022 - 1.030
    Area/gram (cm²/g)
    360 cm²/g
    Surface Charge (yes/no)
    No
  • SoloHill® Collagen-coated APC 100g
    Item no.
    C-221-050
    Size Range (µm)
    125 - 212 µm
    Relative Density
    1.022 - 1.030
    Area/gram (cm²/g)
    360 cm²/g
    Surface Charge (yes/no)
    No
  • Results per page: | |

    SoloHill® Microcarriers are a panel of protein coated, non-protein coated, positively charged and not charged microcarriers. Their solid cores facilitates efficient cell detachment at harvest and promotes high cell viability while maintaining cell critical quality attributes during expansion processes

    Product Information

    • Brand
      SoloHill®