Drive Units for Pro Mixer

The Pro Mixer drive unit levitates and rotates the single-use magnetic impeller in the mixing bag with no surface contact.

The Pro Mixer drive unit features automated control of mixing parameters, a user-friendly touchscreen interface, and the ability to manage multiple Palletank® for Mixing units.

Choose your product

Products (1)

  • Pro Mixer Drive unit
    Item no.
    FMD300001
    Brand
    Pro Mixer
    Dimensions
    439 mm × 1,242 mm × 1,006 mm
    Application Area
    Mixing
    Power Requirements
    100 – 240 VAC ± 10%
  • The Pro Mixer drive unit levitates and rotates the single-use magnetic impeller in the mixing bag with no surface contact.

    The Pro Mixer drive unit is flexible, mobile, cart-mounted, and designed to interface with all variations of Palletank® for Mixing units.

    The drive unit touchscreen guides users from bag installation to the end of the mixing run with simple-to-follow instructions for each stage of the process.

    The Pro Mixer drive unit enables both local and remote-control mixing. In local mode, options include manual operation or the use of a predefined mixing recipe to ensure the same time and speed conditions for consistent results.

    The Pro Mixer drive unit has several other useful features, including automated control, impeller speed monitoring, and password management.

    Product Information

    • Brand
      Pro Mixer
  • Flexsafe® Bags for Pro Mixer
    Item no.
    M_Flexsafe_Pro_Mixer

    Flexsafe® Pro Mixer Predesigned Solutions have a proven history of process optimization in a variety of applications.

    The ergonomic design of the Flexsafe® Pro Mixer (50L - 3000L) offers rapid bag installation, expedites the mixing run and facilitates bag handling during the entire mixing process.

  • Pro Mixer Drive Unit power supply cable for Australia

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Pro Mixer Drive Unit power supply cable for European Union

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Pro Mixer Drive Unit power supply cable for China

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Palletank® for Mixing
    Item no.
    M_Palletank_for_Mixing

    The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.

    Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.

  • Pro Mixer Drive Unit power supply cable for United Kingdom

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Pro Mixer Drive Unit power supply cable for United States of America

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.