PowerCHO™-GS medium powder 50L

PowerCHO™-GS chemically defined,with HEPES and Pluronic® F-68, without L-Glutamin,insulin or phenol red, 50 L
- Item No.:
- VPW-081F
- Min. Order Qty.
- 686
Choose your PowerCHO™ GS Media
<paragraph>PowerCHO™-GS is a new chemically defined, non-animal origin, protein-free CHO medium that contains HEPES and Pluronic™ F-68, but no insulin, phenol red, or L-glutamine. Designed for use in Lonza's proprietary GS Gene Expression System™ PowerCHO™-GS delivers high levels of cell proliferation, protein production, and cell viability. Characterized by its higher yielding cell lines, speed, predictable scale-up, regulatory acceptance and ease of use, the GS System™ leads to a more cost-efficient production of therapeutic proteins. The GS System™ is the industry standard for the production of therapeutic recombinant proteins and monoclonal antibodies.<paragraph>
- Maximum culture performance through balanced formulation
- Maintain high viability (>90%) at high cell densities
- Confidence in performance lot-to-lot with chemically defined, serum-free media
- Easily scaleable to support high-density, large scale production volumes
Applications
-
ApplicationProtein
-
Application AreaCHO cells growth
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Product Information
-
Package TypeBucket
Volume
-
Volume50 L