Vivaspin® Turbo 4 Centrifugal Concentrator Polyethersulfone, 25 pc

4 ml - 40 µl ultrafiltration unit with twin vertical membranes and sleek internal design for fastest sample concentration with highest recoveries. The pipette friendly dead stop pocket eliminates the risk of sample filtration to dryness and facilitates the recovery of the concentrate.

MWCO
Pack Size
Price (USD):
$195.00
Item No.: 
VS04T01
Availability: 
Pieces
25

*Custom/bulk order quotes are provided within 24 hours of request.

Vivaspin® Turbo 4 can handle up to 4 ml sample volume in 4 swing-out and fixed angle rotors accepting 15 ml centrifuge tubes. The Vivaspin® Turbo 4 optimised design, the sleek internal profile, ensures maximum process speeds right the way down to the last few micro litres after > 100 fold concentration. The UV joining technology allows for a smooth joint transition between membrane and plastic housing, allowing the collection of the complete concentrated sample into the unique pipette friendly dead stop pocket.Sleek internal design as well as large vertical twin membranes for ultra fast concentrationHigh retentate recovery > 95 % x pH 1-14 suited polystyrene housing with high chemical compatibilityHigh flux PES membraneUniversal rotor compatibilitySafe sample concentration and easy recovery due to unique, angular and pipette friendly dead-stop pocketVolume graduation for easy detection / monitoring of the concentrate volume> 100-fold concentration with twin vertical membranes

Application Notes

Brochure

Catalog

Datasheet

Flyer

Poster

Technical Note

User Manual

Applications

  • Application
    • Concentration
    • Diafiltration
    • Desalting | buffer exchange
    • Ultrafiltration
  • Application Area
    • Biologics development
    • Diagnostic sample prep
    • Life science research
    • Nanotechnology research
    • Structural biology
    • Vaccine development
  • Industry
    Pharma / Biotech
  • Intended Use
    General Laboratory Use (GLU)
  • Market
    • BioPharma
    • Research
    • Clinical
    • Environmental

Compliance Information

  • Animal Components
    No
  • Certification
    ISO 9001

Dimensions

  • Membrane Area
    3.2 cm²
  • Overall Length
    122.5 mm

General Specifications

  • Maximum G-force Angle Rotor
    7,500 g
  • Maximum G-force Swing-out Rotor
    4,000 g

Materials of Construction

  • Concentrator Body/Sleeve
    Styrene Butadiene Copolymer (SBC)
  • Concentrator Cap
    Polypropylene (PP)
  • Filtrate Vessel
    Polypropylene (PP)
  • Membrane Material
    Polyethersulfone (PES)

Physicochemical Information

  • MWCO
    10 kDa

Product Information

  • Brand
    Vivaspin® Turbo
  • Device Type
    Centrifugal
  • Pack Size
    25
  • Sample Type
    • Macromolecule
    • Protein
    • Peptide
    • Nanoparticles
    • Virus
    • VLP
    • Viral Vector
    • Exosome
    • LNP
    • Nucleic Acid

Volume

  • Dead Stop Volume
    30 - 40 µL
  • Hold-up Volume
    < 10 µL
  • Maximum Capacity, Fixed Angle Rotor
    4 mL
  • Maximum Capacity, Swing Bucket Rotor
    4 mL
  • Volume Range
    2 – 4 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´