Sartocon® Self Contained Units
The Hydrosart® high-performance membrane is a stabilized cellulose-based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it virtually non-fouling and non-protein binding, which leads to high product yield and high sustained flux.
- Self-Contained Unit (SCU): Pre-flushed, sterile and ready to use
- Cut-Off: 300 kDa
- Membrane Material: Hydrosart®
- Channel Design: ECO
- Connectors: AseptiQuik®
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Products (48)
Sartocon® Slice and Sartocube® Self-Contained Unit (SCU)
Self-Contained Units with Hydrosart®membrane are 0.14 m² to 14 m² pre-sterilized disposable units suitable for use in cGMP environments.
Advantages
- Pre-flushed, sterile, ready to use
- No CIP with associated water flush and validation required, which leads to cost and time savings in set up and validation efforts
- High product yield and high sustained flux due to low protein binding membrane
- No use of glues and therefore low extractables
Specifications
molecular weight cut offs: 10 kDa | 30 kDa | 100 kDa | 300 kDa
Filtration Area: 0. 14 m² | 0.28 m² | 0.42 m² | 1.4 m² | 3.5 m² | 7 m² | 14 m²
Product Information
-
BrandSartocon®