Sartocon® Slice Filtration Sets
Sartocon® Slice Holder filter holder is designed for low to medium volume applications from 300 ml to 100 l and optimized for use with up to five Sartocon® Slice Crossflow cassettes (0.1–0.5 m2). The filterholder can be sterilized by autoclaving or inline steaming.
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
The Sartocon® Slice holder part of Sartocon® filtration Set and fits directly to the SartoJet pump head without any need of additional flexible hoses between pump and crossflow holding device.
All pressurized parts of the system are hard piped and connected via sanitary Tri Clamp adapters. This system supplies up to five Sartocon® Slice Cassettes with 0.1m² filter area each. All parts are equipped with adapters of the same inner diameter. This minimizes the recirculation volume and makes cleaning easy.
The set includes inline pressure gauges. This enables the user to run e.g. crossflow cell harvest processes even with controlled back pressure from the permeate side. The inline pressure gauges are oil damped to allow accurate pressure read out when in use with a peristaltic pump or another pulsating pump technology. The membrane of the inline pressure gauges is made of 316L stainless steel. The holding device is self-venting and self-draining. The permeate manifold is designed to minimize the required benchtop space.
All components of the filtration set are made of 316L stainless steel.
Product Information
-
Brand8798951932512