Luer Lock Dummy Plug

Luer lock dummy plug for use with Microsart Minisart® manifolds

Pack Size
Item No.: 
17012----------E
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Luer Lock dummy plug Plug luer lock, to close the Minisart® inlet, if sterile venting is not required

Applications

  • Application Area
    Bioburden/Microbial enumeration

Dimensions

  • Filter Diameter
    N/A

General Specifications

  • Culture Media
    N/A
  • Membrane Color | Grid Color
    N/A

Materials of Construction

  • Filter Material
    N/A

Physicochemical Information

  • Pore Size
    N/A

Product Information

  • Brand
    Microsart®
  • Pack Size
    12
  • Type
    Instrument
  • Combisart® 1-branch Manifold

    Individual filter holders, stand-alone, to be assembled on vacuum flasks or on manifolds, depending on the particular version. Available in stainless steel, glass or polycarbonate.

  • Combisart® 1-branch Manifold

    Individual filter holders, stand-alone, to be assembled on vacuum flasks or on manifolds, depending on the particular version. Available in stainless steel, glass or polycarbonate.

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.