Octet® Ni-NTA (NTA) Biosensors

Trays of 96 biosensors coated with nickel-charged tris-NTA for both quantitation and kinetic applications of HIS-tagged molecules. 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Item No.: 
18-5101
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

Octet® Ni-NTA (NTA) Biosensors

Applications

  • Application
    • Kinetics
    • Quantitation

Compliance Information

  • GMP Kits
    No

Features

  • Device/Instrument Compatibility
    • Octet® N1
    • Octet® R2
    • Octet® R4
    • Octet® R8
    • Octet® RED96e
    • Octet® RH96

Product Information

  • Brand
    Octet®BLI
  • Pack Size
    1
  • Octet® 384 Well Tilted Bottom Plate

    384 well polypropylene microplate with black tilted bottom

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Octet® 384 Well Tilted Bottom Plate

    384 well polypropylene microplate with black tilted bottom

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Octet® AT
    Item no.
    18-5016 Discontinued

    The Octet® AT is a tool for Octet® BLI biosensor transfer. Its ergonomic design delivers exceptional comfort and makes biosensor pickup and release quick and easy. The unique finger hook provides optimal balance and enhanced stability, contributing to reduced fatigue and increased productivity.

    To be discontinued on July 26, 2023

  • Octet® Sialic Acid (GlyS) Kit

    The Octet® Sialic Acid (GlyS) Kit is designed for a rapid high-throughput relative Sialic Acid content screening during early clone selection stages in Cell Line Development (CLD). The kit allows to conveniently screen and rank both crude and purified mAb and non-mAb protein samples.

    Key Features of the Octet® Sialic Acid (GlyS) Kit

    • Designed to analyze both crude and purified samples: no enzymatic digestion or purification required
    • Relative Sialic Acid content screening and ranking of samples into groups – high, medium or low
    • High-throughput analysis of 96 samples, in parallel, in less than one hour on the Octet® RH96 system

    Top Applications for the Octet® Sialic Acid (GlyS) Kit

    • High-throughput Sialic Acid content screening

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.