Drive Units for Pro Mixer

The Pro Mixer drive unit levitates and rotates the single-use magnetic impeller in the mixing bag with no surface contact.

The Pro Mixer drive unit features automated control of mixing parameters, a user-friendly touchscreen interface, and the ability to manage multiple Palletank® for Mixing units.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (1)

The Pro Mixer drive unit levitates and rotates the single-use magnetic impeller in the mixing bag with no surface contact.

The Pro Mixer drive unit is flexible, mobile, cart-mounted, and designed to interface with all variations of Palletank® for Mixing units.

The drive unit touchscreen guides users from bag installation to the end of the mixing run with simple-to-follow instructions for each stage of the process.

The Pro Mixer drive unit enables both local and remote-control mixing. In local mode, options include manual operation or the use of a predefined mixing recipe to ensure the same time and speed conditions for consistent results.

The Pro Mixer drive unit has several other useful features, including automated control, impeller speed monitoring, and password management.

Product Information

  • Brand
    Pro Mixer