Cubis® II Precision Configurable Lab Balances
Weighing in a regulated environment can be complex, with stringent compliance directives and controls required to deliver the accuracy and reliability of results. One of the technologies helping scientists achieve this level of accuracy is the Cubis® II balance.
All weighing modules of the Cubis® II balance are designed for intuitive operation, further aided by intelligent diagnostic systems. These design elements guarantee a higher degree of repeatability for different workflows while lowering probability of human error during measurement. It offers modern user interfaces, pharmaceutical and GxP compliance, including data handling, data integrity and connectivity, ergonomic sample handling, easy process integration and unlimited communication.
Top Features of Cubis® II Balances:
- Fully customizable in four easy steps
- Custom modularity with thousands of hardware/software applications
- Confident compliance (21 CFR Part 11 and EU Annex 11) and complete traceability
- Seamless connectivity
Popular Applications for Cubis® II Balances
- Pharma compliant weighing
- Pipette checking according to DIN EN ISO 8655
- Chemical analysis and consumer care
- Item No.:
- CUBIS_II_PRECISION
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
For scientists in R&D and analytical laboratories needing the most reliable lab weighing results, the Sartorius Cubis® II is a completely configurable, high-performance portfolio of balance hardware and software that will align with your unique demands and compliance requirements to maximize operational efficiency and experimental outcomes.
All modules of the Cubis® II balance were designed for intuitive operation, further aided by intelligent diagnostic systems. These design elements guarantee a higher degree of repeatability for different workflows while lowering the probability of human error during measurement.
Compliance Information
-
Legal Verification8800451330656
-
Regulatory Requirements
-
8799060099680
-
8799060132448
-
8799060165216
- 8799060197984
-
8799060099680
Connections (Data)
-
Data Interface
-
8798977229408
-
8798977557088
-
8798977589856
-
8798977622624
-
8798977458784
- 8798977294944
-
8798977229408
Dimensions
-
Weighing Pan Dimensions140 × 140 mm | 400 × 300 mm
Features
-
Adjustment8798940791392
-
Display8798982177376
-
Leveling8800451265120
-
Operation8799065178720
-
Scale Interval1 mg – 1 g
General Specifications
-
Additional Product Specifications
-
S00 Standard version non-verified
-
all units
-
S01 Standard version non-verified
-
metric units only
-
CCN Balance with Type Approval Certificate for China
-
CEU Verified balance with EC Type Approval Certificate (for EU except France)
-
CFR Verified balance with EC Type Approval Certificate for France only
-
OBR Balance with Type Approval Certificate for Brazil
-
OIN Balance with Type Approval Certificate for India
-
OJP Balance with Type Approval Certificate for Japan
- ORU Balance with Type Approval Certificate for Russia
-
S00 Standard version non-verified
-
Draft Shield8800746111584
-
Minimal Sample Weight according to USP and PhEur (optimal)820 mg - 820 g
Operating Conditions
-
Maximum Weighing Capacity320 g – 14200 g
Product Information
-
Balance Type8798947836512
-
Brand8798956356192
Display stand for Cubis® II weighing modules
Climate module for draft shield I
Motion Sensor
Sample Holder Cubis II Balances
Density determination kit for analytical Cubis® II balances
Ionizer with U-shaped electrode, 115V, 1 pc
Data cable RS232 9-pin (M) > 9-pin (M)
Display Cable 3m for Cubis II
Density determination kit for analytical Cubis® II balances
Foot switch
Climate module for draft shield
Sample Holder Cubis II Balances
Sample Holder Cubis II Balances
Display stand for Cubis® II weighing modules
USB-cable - DSUB25 DIO, 0.5m
Cubis® II Accessories
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.