The Linkit® AX Aliquoting Solution is ideal for aliquoting small quantities of process fluids - quickly, even, and consistently from batch to batch.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (6)

The Linkit® AX Aliquoting Solution is ideal for aliquoting small quantities of process fluids – fast, even, and reproducible batch-to-batch in applications such as small-batch media preparation in cell & gene therapy operations.

The plug-&-play concept, combined with a ready-to-use patented manifold design, minimizes operator effort and error and consistently distributes fluid between the 10 bags with an accuracy of ±5.1% - 6.5%*. The solution is designed to address the pain points of manual filling and aliquoting applications without the need to heavily invest in big and complex equipment.

* ±5.1% for 250, 500 and 1,000 mL versions, ±6.5 % for 150 mL version

Reach higher throughput

Fast filling performance with a unique flow-through fluid design of the main hub.

Work confidently with more automation

QApp guides the operator during a filling operation, ensuring batch-to-batch repeatability.

Simplify Aliquoting Operations

Fully assembled, compact, and small footprint solution - no need to handle bulky and complicated traditional manifolds.

Go paperless with compliant batch records

Full end-to-end traceability in compliance to FDA directive 21 CFR part 11 and EU Annex 11.

To support you in your regulatory needs, specific documentation is available upon request:

  • Validation guide
  • Extractables guide
  • Technical drawing
  • Inspection guide
  • Product compliance statement
  • Instructions for use

Applications

  • Application Area
    Aliquoting
  • Process Step
    • Media Preparation
    • Aliquoting
    • Buffer Preparation

Compliance Information

  • Compliance
    USP<88> Class VI, USP <85>, USP <788>, USP<87> and ISO10993-5

Connections (Physical)

  • Disconnection Method
    Quickseal® on 1/4" OD

Dimensions

  • Dimensions
    520.7 mm × 520.7 mm × 597 mm

Operating Conditions

  • Operating Conditions - Temperature
    Room temperature

Product Information

  • Brand
    Linkit® AX

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Gamma Irradiation (25 kGy – 45 kGy)