Celsius® CFT Logistic Accessories
Celsius® CFT Logistic Accessories are designed to minimize the manual handling of Celsius® Pak and to mitigate associated risks. This gives end-users the possibility to build an industrial process from filling and freezing to shipping, thawing, and dispensing.
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Products (15)
A qualified shipping solution is offered as part of the Celsius® CFT platform.
Celsius® CFT Logistic Accessories includes:
- Celsius® Pak Frames
- Transfer Carts
- Celsius® Shippable Storage Module (SSM)
- Celsius® SSM shipper
- SSM Insulated Cover
- SSM Trolley
- SM100 - Storage Module
- SM100 Trolley
- Adaptor, Freezer Storage
- Celsius® Pak 1L & 2L Carrier
- Filling Station Insert
- Celsius® Single-Unit Shipper
Maximum Product Security
- Celsius® Paks are secured in structural frames for robust handling, even at low temperatures, as proven through extensive functional qualification.
- Control of the entire process logistics from filling to dispensing, including frozen transport, enables easy and reliable management of large frozen volumes.
Process Flexibility
- Decouple process steps to provide high manufacturing flexibility.
- Increase capacities: extend product shelf-life, enable batch processing, easily transfer between DS & DP sites, facilitate management of multi-product facilities.
- Optimize overall process time with fast freeze and thaw processes
Applications
-
Application AreaFrozen storage & shipping
-
Process Step
-
Process intermediates freezing and thawing
- Bulk drug substance freezing and thawing
-
Process intermediates freezing and thawing
Product Information
-
BrandCelsius® CFT
The Celsius® FS16 Filling Station is designed for filling and gas overlaying 1L, 2L, 8.3L, and 16.6 L Celsius® Paks. It is equipped with a Sartorius platform balance and a peristaltic pump managed by a controller which enables semi-automated filling and gas overlaying.
Celsius® CFT is an industry-leading platform technology that controls freezing and thawing rates to minimize cryo-concentration in biopharmaceutical products.
This platform ensures substances are well-protected and offers flexibility by processing up to 100L in single-use Celsius® Paks.
Celsius® FT100 is a controlled-rate freeze & thaw system designed to minimize the adverse effects of the cryoconcentration in your biopharmaceutical products. This modular equipment provides flexibility for processing up to 100L of solution with single-use Celsius® Paks.