iQue® Human 4-Plex Apoptosis Kit

Utilize the iQue® Human 4-Plex Apoptosis Kit for a multiparameter assay with four distinct reagent components for determining multiple apoptosis markers in a single well.

Top Features of the iQue® Human 4-Plex Apoptosis Kit

  • Simple, no-wash multiparameter assay
  • Determines multiple apoptosis endpoints
  • Provides robust determination of apoptosis progression and insight into the mechanism of action

Popular Applications for the iQue® Human 4-Plex Apoptosis Kit

  • Determine multiple apoptosis endpoints per well, including cell viability, caspase 3/7 activity, annexin V binding and mitochondrial membrane integrity.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Price (USD):
$796.00
Item No.: 
90053
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Look no further for quick, accurate and reliable apoptosis assay determination – the iQue® Human 4-Plex Apoptosis Kit ensures top-rate determinations and easily replicable results. We make it easy for you to obtain robust data.

Simple Multiparameter Analysis

With the iQue® Human 4-Plex Apoptosis Kit, perform simple, no-wash multiparameter assays designed for measuring multiple cellular endpoints. This kit was designed to be easy to use, accurate and provide roust and distinct information in apoptosis assays.

Easy Streamlined Workflow

iQue® Human 4-Plex Apoptosis Kit allows for comprehensive apoptosis analysis with unparalleled ease. Like many other iQue® Cell-Based Kits, the iQue® Human 4-Plex Apoptosis Kit has been optimized for no-wash protocol. You need only add and read for a fast, easily streamlined workflow. Perform 4-plex analysis with greater ease than many single endpoint kits.

Four-Parameter Analysis for Multiple Endpoints

The iQue® Human 4-Plex Apoptosis Kit allows for simple, easy and simultaneous detection of Caspase 3/7 activation, Annexin V binding, cell viability and mitochondrial depolarization from a single sample.

Caspase 3/7 Activation Principle

The activation of Caspase 3 and 7 is detected using NucView 488 Caspase-3/7 substrate which, upon cleavage by activated enzyme, results in an intracellular fluorescent signal.

Annexin V Binding Principle

The surface expression of phosphatidylserine is detected by the binding of Annexin V to the cell surface.

Cell Viability Principle

The uptake of membrane-impermeable dye determines cell viability through compromised (porous) membranes.

Mitochondrial Depolarization

Mitochondrial membrane potential is determined by sequestration of a small fluorescent molecule inside the lumen of intact mitochondria with active membrane potential. The dye leaks into the cytoplasm upon mitochondrial depolarization, and the cell exhibits a decrease in fluorescence.

Run Simultaneously or Individually

The iQue® Human 4-Plex Apoptosis Kit allows for unmatched versatility in apoptosis assays. All four reagents can be run simultaneously, or individual reagents are available separately to mix and match according to experimental objectives.

iQue® Human 4-Plex Apoptosis Kit is your best choice!

Application Notes

User Manual

Applications

  • Application
    Cell Health and Proliferation
  • Research Area
    Immunology

Biological Information

  • Target
    Human

Features

  • Device/Instrument Compatibility
    • iQue® Screener
    • iQue® Screener PLUS
    • iQue®3

General Specifications

  • Laser Configuration
    • Blue-Red
    • Violet-Blue-Red
  • Reagents and Kits Type
    4-Plex Apoptosis

Product Information

  • Brand
    iQue®
  • Pack Size
    1 X 384 wells

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.