pHrodo® Wash Buffer for Incucyte®

pHrodo® Wash Buffer for Incucyte®

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Volume
Price (USD):
$49.10
Item No.: 
4659
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The pHrodo® Wash Buffer for Incucyte® is used in conjunction with the pHrodo® Red (4649) or pHrodo® Orange (4766) Cell Labeling Kits for Incucyte® for phagocytosis assays. The pHrodo® Wash Buffer is used throughout the assay set up to wash cells.

Note: 100 mL of pHrodo® Wash Buffer for Incucyte® is included in purchase of the pHrodo® Cell Labeling for Incucyte® kits.

Applications

  • Application
    Phagocytosis
  • Assay Type
    Phagocytosis/Efferocytosis
  • Research Area
    Cell Function

Features

  • Device/Instrument Compatibility
    • S3
    • SX1
    • SX5
  • Optical Module
    • Green/Red
    • Orange/NIR
    • Green/Orange/NIR

Product Information

  • Brand
    Incucyte®

Volume

  • Volume
    500 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.