Microsart® e.motion Filter Dispenser

Membrane filters play a key role in any microbiological testing procedure. Make the release of those filters efficient with the Microsart® e.motion Dispenser, which assists in membrane filter dispensing with as little as a touch. The ability to accurately quantify microorganisms in liquids is of prime importance for any quality control laboratory. This is why membrane filtration is the established method of choice, as it provides reliable and reproducible results. Our membrane filters are released from their sterile packaging automatically at the touch of a button, hands-free or by foot switch: the choice is yours.

Top Features of the Microsart® e.motion Dispenser:

  • Fast and easy-to-use
  • Three operation modes
  • Reliable membrane filtration

Popular Applications for the Microsart® e.motion Dispenser:

  • Environmental water testing
  • Quality control (QC) of beverages and cosmetics
  • Bioburden testing of samples in the Pharmaceutical Industry

Item No.: 
16713----BO
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Enjoy efficient and ergonomic workflows for reliable and fast membrane filter dispensing. Thanks to its small footprint, the Microsart® e.motion Dispenser saves precious space under the laminar air flow which can be used for samples, media and funnels instead. You have the freedom of choice between three operation modes.

Convenient Design

The Microsart® e.motion Dispenser is designed for hassle-free dispensing without worrying about restocking the machine. With its specialized design, the membrane filter can be inserted or changed conveniently. Expedite your laboratory workflow with an uninterrupted flow of membrane filters at your disposal.

Lightweight and Mobile

The Microsart® e.motion Dispenser is comparatively low in weight compared to other machinery with the same functionality. This makes the Microsart® e.motion Dispenser easy to remove or transport. Carry out procedures at your own convenience.

Choice Between Three Operation Modes

Equipped with three built-in command modes, this dispenser caters to a variety of preferences. Consisting of push-button, foot-switch or sensor mode, you’re free to choose the work style that suits you best.

Large Stocking Capacity

Individuals with daily tasks of microorganism testing usually restock their equipment every day due to the small stocking capacity. The Microsart® e.motion Dispenser takes care of that small task. Containing up to 250 membrane filters at a time, the latest Big Packs feature allows you to get through the day without having to break tempo and fill up your Microsart® e.motion Dispenser.

Brochure

Applications

  • Application
    Microbial Enumeration
  • Application Area
    Bioburden/Microbial enumeration

Dimensions

  • Dimensions WxDxH
    172 × 230 × 233 mm
  • Filter Diameter
    N/A

Features

  • Operation
    Battery operated

General Specifications

  • Culture Media
    N/A
  • Dispensing Speed
    0.5 sec.
  • Membrane Color | Grid Color
    N/A

Materials of Construction

  • Filter Material
    N/A

Physicochemical Information

  • Pore Size
    N/A

Power Requirements

  • Line Frequency
    47 – 63 Hz
  • Power Requirements
    100 – 240 V

Product Information

  • Brand
    Microsart® e.motion
  • Pack Size
    1
  • Type
    Instrument
  • Tweezers, stainless steel

    Membrane filters should be handled with tweezers to avoid possible contamination by hand contact. Sartorius stainless steel tweezers are flammable and autoclavable. The gripping surfaces are flat and rounded for gentle, firm hold of the membrane filter.

  • Pedal Switch for Microsart™ e.motion Dispenser

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Cellulose Nitrate (CN) Membrane Filter

    Microsart® e.motion membrane filters for colony counting, particle testing and microscopy. The membrane filters, specifically designed for use in the Microsart® e.motion dispenser, are individually sterile-sealed in a format packaged on a pleated band, without protective paper. The special pleating of the band of membrane filters ensures that they are perfectly flat when dispensed. The membrane filters can also be used with Sartorius nutrient pad sets.Microsart® e.motion membrane filter with 0.45 µm cellulose nitrate (CN) membrane for colony counting, particle testing and microscopy. The membrane filter is suitable for use in the Microsart® e.motion fiilter dispenser and is sterile-sealed without protective paper on top of each filter in a specially designed individual package on a band.

  • Cellulose Nitrate (CN) Membrane Filter

    The cellulose nitrate (CN) or also called mixed cellulose ester (MCE) membrane filters are composed of cellulose nitrate and a small content of cellulose acetate. They are recommended for a broad range of applications like the filtration of aqueous solutions or for sample preparation.

  • MS e.motion 0.45µm HF black/white XL
    Item no.
    130H6Z-47----SJR

    Sartorius membrane filters not only feature the widest selection, three different filter colors, two different diameters and a variety of pore sizes.

    The various filter colors and distinctly visible gridlines provide the best contrast with the colonies for easy and reliable quantification and identification.

    The membrane filter band specially designed for the Microsart® e.motion dispenser can be conveniently inserted and easily changed, as needed.

  • MS e.motion 0.45µm HF white/black XL
    Item no.
    114H6Z-47----SJR

    $809.00

    Sartorius membrane filters not only feature the widest selection, three different filter colors, two different diameters and a variety of pore sizes.The various filter colors and distinctly visible gridlines provide the best contrast with the colonies for easy and reliable quantification and identification.The membrane filter band specially designed for the Microsart® e.motion dispenser can be conveniently inserted and easily changed, as needed.

  • Cellulose Nitrate (CN) Membrane Filter

    Microsart® e.motion membrane filters for colony counting, particle testing and microscopy. The membrane filters, specifically designed for use in the Microsart® e.motion dispenser, are individually sterile-sealed in a format packaged on a pleated band, without protective paper. The special pleating of the band of membrane filters ensures that they are perfectly flat when dispensed. The membrane filters can also be used with Sartorius nutrient pad sets.

  • Cellulose Nitrate (CN) Membrane Filter

    Microsart® e.motion membrane filters for colony counting, particle testing and microscopy. The membrane filters, specifically designed for use in the Microsart® e.motion dispenser, are individually sterile-sealed in a format packaged on a pleated band, without protective paper. The special pleating of the band of membrane filters ensures that they are perfectly flat when dispensed. The membrane filters can also be used with Sartorius nutrient pad sets.

  • mini-fuse 2,0A T 125V SMD (2 pcs.)

  • push button
    Item no.
    SB-12-01-0359

  • Main cord, 3-wires, USA, CDN

  • Cord Set, 3-wires, United Kingdom

  • Main cord, 3-wires, Denmark

  • Cord Set, 3-wires, Israel

  • Main cord, 3-wires, Schweiz

  • Main Cord, 3-wires, South-Africa

  • Main Cord, 3-wires, India

  • main PCB (needs to be programed)
    Item no.
    SB-12-01-0301

  • switch 2-pole
    Item no.
    SB-12-01-0360

  • Main cord, 3-wires, Italy

  • Main Cord, 3-wires, South Korea

  • Cord Set, 3-wires, Australia/Newseeland

  • Main Cord, 3-wires, Japan
    Item no.
    6900934S

  • Cord Set, 3-wires, China

  • Main Cord,  Europe Special order only

  • TNG10, SMPS without 3-pin cordset

  • Main cord, 3 wires, Brasil

  • Main cord, 3-wires, Argentina

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.