Octet® Anti-Glutathione-S-Transferase (GST) Biosensors
The Octet® Anti-Glutathione-S-Transferase (GST) Biosensors are designed for quantitation and kinetic characterization of GST-tagged biomolecules. Octet® GST Biosensors are offered in a tray format. Each tray contains 96 biosensors. Larger orders include discounts. The 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount.
Key Features of Octet® Anti-Glutathione-S-Transferase (GST) Biosensors
- High-specificity capture of GST-tagged proteins for both kinetic and quantitation applications
- Designed for use in buffer and complex media
- Regenerable and Cost-effective
Top Applications for Octet® Anti-Glutathione-S-Transferase (GST) Biosensors
- Rapid quantitation of GST-tagged proteins (purified and crude)
- Complete kinetic characterization of interactions between GST-tagged proteins and binding partners
- Epitope binning/mapping and cell line monitoring in bioprocessing
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Item No.:
- 18-5096
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Octet® BLI Consumables
The Octet® Anti-Glutathione-S-Transferase (GST) Biosensors are coated with a high affinity anti-GST antibody and offer a rapid and label-free method for both quantitation of GST-tagged biomolecules and kinetic analysis of GST fusions and interaction partners. The high specificity of the antibody-based biosensor enables the direct quantitation of GST-tagged analytes in crude lysates, column eluents, cell lysates and cell culture supernatants, serving as an alternative to traditional time-consuming analytical methods.
Flexible Applications
- Octet® GST Biosensors offer unprecedented ease of use and time to result for a wide variety of applications that include:
- Rapid quantitation of GST fusions (purified and crude)
- Kinetic characterization of interactions between GST-tagged proteins and binding partners (purified and crude)
- Easy epitope binning / mapping
- Cell line monitoring in bioprocessing during upstream fermentation, downstream harvest and purification, process development and quality control steps
Cost-Effective Regeneration
For kinetic characterization measurements, the Octet® GST Biosensors can be regenerated up to 10 times using a standard low-pH protocol, thus providing a cost-effective solution when analyzing a large number of samples or generating replicate data for ligand-analyte pairs. Regeneration detaches the captured ligand and bound analyte, clearing the surface for subsequent analyses.
Application Notes
Brochure
Datasheet
Technical Note
Applications
-
ApplicationKinetics
Compliance Information
-
GMP KitsNo
Features
-
Device/Instrument Compatibility
-
Octet® N1
-
Octet® R2
-
Octet® R4
-
Octet® R8
-
Octet® RED96e
- Octet® RH96
-
Octet® N1
Product Information
-
BrandOctet®BLI
-
Pack Size1
The Octet® AT is a tool for Octet® BLI biosensor transfer. Its ergonomic design delivers exceptional comfort and makes biosensor pickup and release quick and easy. The unique finger hook provides optimal balance and enhanced stability, contributing to reduced fatigue and increased productivity.
To be discontinued on July 26, 2023
384 well polypropylene microplate with black tilted bottom
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
384 well polypropylene microplate with black tilted bottom
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.