Incucyte® Neuroburst Lentivirus (Synapsin)

One vial of Incucyte® Neuroburst Orange Lentivirus Reagent - Synapsin Promoter (2 mL/vial) sufficient for transfection of cells in a 96-well plate.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Color
Item No.: 
4736
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The Incucyte® Neuroburst Orange Lentivirus is a lentiviral based live-cell neuronal labeling reagent driven by a synapsin promoter, resulting in the long term expression of a genetically encoded orange fluorescent calcium indicator (mRuby-based) in neuronal cells. The Incucyte® Neuroburst Orange Lentivirus ensures highly efficient, yet non-disruptive labeling of primary or iPSC-derived neurons over days and weeks, and enables the kinetic quantification of neuronal activity and functional connectivity in the presence or absence of astrocytes.

The Incucyte® Neuroburst Orange Lentivirus has been validated for use with the Incucyte® S3 Live-Cell Analysis System configured with an Orange/NIR optical module (Cat. No. 4763) and the Incucyte® SX5 Live-Cell Analysis System (Cat. No. 4816) for measurements of neuronal activity and functional connectivity with the Incucyte® Neuronal Activity Analysis Software Module (Cat. No. 9600-0032). The Neuroburst Orange Lentivirus is NOT compatible with Incucyte instruments configured with a Green/Red Optical Module, e.g. Cat. No. 4647.

Applications

  • Application
    Neuronal Activity
  • Assay Type
    Neuronal Activity
  • Research Area
    Cell Function

Features

  • Device/Instrument Compatibility
    S3
  • Optical Module
    • Orange/NIR
    • Green/Orange/NIR

General Specifications

  • Color
    Orange

Product Information

  • Brand
    Incucyte®
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.