Unisart® Diagnostic Membranes
The Unisart® diagnostic membranes portfolio offers a broad range of cellulose nitrate membranes for lateral flow assay development. Various membrane types with different characteristics give you the opportunity to find the appropriate membrane for your application.
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your product
The different Unisart® membrane types CN 95, CN 110, CN 140 and CN 180 DX are characterized by a specific range of capillary speed.
The capillary speed describes the time a liquid needs to migrate along a defined distance. It is very critical for lateral flow strip functionality as it affects sensitivity, specificity and response time.
The Unisart® CN 95 is the fastest membrane in our portfolio with short response time whereas Unisart® CN 180 DX gives longest response time with highest sensitivity.
According to the application, reagents and manufacturing conditions the Unisart® CN 110 and CN 140 membranes provide a different optimum for speed, specificity and sensitivity.
The main features of our Unisart® diagnostic membranes are:
- Excellent performance
- Wide range of applications
- High protein binding capacity
- High inter- and intra-lot consistency
- Complete traceability
Product Information
-
BrandUnisart®