Sartobind® Lab Units (not scalable)
Ready-to-use membrane adsorber units for ion exchange chromatography. Typical applications are the separation and purification of proteins. The units combine the advantages of Sartobind Membrane Adsorbers for ion exchange chromatography and syringe filter design and thus allow for rapid and easy handling of samples.
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your product
Filter by product attributes
Products (3)
Sartobind® membrane adsorbers (MA) for ion exchange chromatography are ready-to-use syringe filter type units. They all are based on the patented Sartobind® membrane that displays a microporous structure with pore size of > 3 µm. Ligands for ion exchange are bound covalently to the complete internal surface of the membrane, resulting in separation media of high binding capacity combined with very high flow rates. Binding of ion exchange ligands is very stable and allows many cycles of re-use without loss of binding capacity. Sartobind® MA units for ion exchange are available as strong or weak anion (Q and D) and strong cation (S) type and in three sizes between 15 cm2 and 100 cm2 membrane area, corresponding to static binding capacities between 12 mg and 80 mg protein per unit. Sartobind® MA units are equipped with standard Luer Lock connectors and can be run with HPLC or FPLC systems or even by hand with a syringe. The units with polysulfone housings are compatible with many solvents applied in chromatography and can be re-used > 100 times.
- Ready-to-use devices
- Simple handling with syringe or pump
- High binding capacity for larger molecules
- High flow rate
- Robust separations
Product Information
-
BrandSartobind®