MSA Pipette Check Software, v.2 - Cubis® I, II
The application workflow provides a simple and safe way to test piston pipettes with fixed or adjustable volume.
- Item No.:
- YAPP042
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Software Application Cubis® I
Two methods are available:
- The "quick check" is based on the free entry of up to 9 repetitions
- Requires 10 pipettings or 3 x 10 pipettings for variable pipettes ( ISO 8655)
- After entering pipette data as well as climate data temperature and air pressure (to determine Z factor), Q-App guides user through each calibration step
- Evaluation takes place automatically and corresponds to current tolerance requirements of ISO 8655 Standard
- Calibration results can be documented via an interfaced Sartorius printer or by HTML visualization via the Q-Web-based network
Applications
-
ApplicationPipette Check Advanced
-
Application Programs
-
Weighing
- User calibration
-
Weighing
Features
-
Device/Instrument CompatibilityCubis® MSA
Product Information
-
BrandCubis® MSA
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.