Choose your product
Clipster® is a single-use solution to disconnect single-use transfer lines and bag assemblies used in biopharmaceutical applications maintaining sterility. It is a single-use device that completes our range of solutions for performing sterile disconnections of tubing. Clipster® is robust, quick and easy to use. The disconnection is performed with a handheld tool which ensures quick and easy execution in various space requirements. Clipster® is the only solution that can be installed by the operator at the point of disconnection. As not being in fluid contact Clipster® can be easily validated.
- Mechanical disconnection: can be performed on platinum cured silicone and thermoplastic tubings (see datasheet for list of validated materials)
- Sterility Assurance: Proven during validation with bacterial challenge via immersion in B. Atropheus at 10E6 CFU/mL
- Error-proof design: Prevents mistakes
- 4-step operation: Quick and repeatable
- Intensively qualified: Reliable and robust
- Available as stand-alone product or preassembled: Flexible
- Portable handheld tool: Easy to use
Datasheet
Applications
-
Application Area8803893969504
Product Information
-
Brand8798956094048
Questions & Answers (4)
FAQ answer test 3
newest test.
woohoo.
error testing