• Shop
  • Flexsafe STR® Microbial (probe redundancy)

Flexsafe STR® Microbial 50L (probe redundancy, Opta®)

Flexsafe STR® Microbial 50L bag with redundant single-use optical DO and two single-use electrochemical pH sensors as well as 2 KPC ports for conventional multi-use probes.

Opta® connectors at gassing lines. Optimized for demanding microbial processes, delivery includes all required gassing line filters. Requires additional Single-Use Exhaust Cooler and transfer set with Opta® connectors.

Connector(s)
Item No.: 
FRS313534
Availability: 
Min. Order Qty.
6

*Custom/bulk order quotes are provided within 72 hours of request.

Flexsafe® STR Microbial bags are optimized for predictable mixing and gassing performance while at the same time bringing robustness, flexibility, and speed to any stage of your microbial process.Flexsafe STR® Microbial design featuresFlexsafe STR® Microbial bags feature two 6-blade Rushton impellers ideal for microbial cultures and a ring sparger for submerse gassing. All gassing lines are equipped with either OPTA® SFT or AseptiQuik® sterile connectors for easy assembly of the included filter transfer sets. Substrate lines are made from weldable tubing for the secure connection of media, acid, base, antifoam agents and any other required feeds. Addition can be achieved either via the head space or through dip tubes. A temperature sensor sleeve, a small volume sampling line with clave connector and a bottom drain harvest line complete each Flexsafe STR®Microbial bag.Process monitoring is a complex topic and therefore Flexsafe STR® Microbial bags are available in different configurations for DO and pH monitoring. The combination of single-use optical DO and a single-use electrochemical pH sensor combines the advantages of electrochemical pH measurement with the flexibility and speed of single-use equipment. If you prefer to use conventional multi-use probes, Flexsafe STR® Microbial bags are available with sensor ports for convenient connection. The sensor ports can also be used for turbidity sensors or to perform metabolite analysis with BioPAT® Trace.Enhance safety and ease-of-useFlexsafe STR® bags are delivered gamma irradiated and ready to use. All necessary gassing line filters are included with the delivery and can easily be installed using sterile connectors. Installation into Biostat STR® bag holders is easy and straightforward. To reduce process risks, the single-use exhaust cooler in addition to the standard filter heater mitigates the risk of filter blocking. Water loss through exhaust is minimized by a separate condensate return line.Do you need more?For more specific requirements of your microbial organism of choice, reach out to your Sartorius representative to learn more on how Flexsafe STR® bags can be adapted to your process.

Applications

  • Application
    Microbial Fermentation
  • Application Area
    • Microbial fermentation
    • pDNA production
    • Recombinant protein production
    • Vaccine production

Connections (Physical)

  • Connector(s)
    Opta® SFT Connector
  • Sparger Type
    Ring Sparger

Features

  • Sensors
    • electrochemical pH
    • Optical DO

Materials of Construction

  • Film Material
    S80

Product Information

  • Brand
    Flexsafe STR®
  • Impeller Type
    Rushton turbine

Sterility/Purity

  • Delivery Condition
    Sterile - Gamma irradiated

Volume

  • Working Volume
    11 L - 40 L