Arium® Pro UV Benchtop Type 1 Ultrapure Water Purification System with Integrated UV Lamp

Get the easy-to-use, cutting-edge Arium® Pro UV Ultrapure Water System and make your lab results accurate, error-free and reproducible. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves. This unit is available with or without an integrated, real-time TOC monitor.

Top Features of Arium® Pro UV

  • Touchscreen interface for easy, effective operation
  • 185 | 254 nm UV Lamp to remove TOCs
  • Data saving and printout functions

Popular Applications for Arium® Pro UV

  • Cellular cultivation in a controlled environment
  • Photometry and electrophoresis
  • Production of monoclonal antibodies against a microbe
TOC Monitor
Item No.: 
H2OPRO-UV-T
Availability: 
*Custom/bulk order quotes are provided within 24 hours of request.

The Arium® Pro UV Ultrapure Water System features a 185 | 254 nm UV Lamp. The UV lamp minimizes total organic compounds (TOC) in purified water. The low TOC level ensures reproducibility and reliability of lab results. The system also has an option for an integrated TOC monitor that continuously checks and displays TOC readings.

Quick and Easy to Operate

The Arium® Pro UV with TOC is incredibly straightforward. It has a bright glass display to give real-time readings. The system features a remarkable interface with touch-activated functions for your utmost convenience. Enjoy effort-free operation, even while wearing gloves.

Low TOCs Guarantee Precise Lab Results

The Arium® Pro UV with TOC purifies water to such an extent that it has ≤2 ppb of Total Organic Carbons (TOCs). This is much lower than the limit of <50 ppb of Total Organic Carbons set by the American Society for Testing and Materials (ASTM). Type I - Ultrapure water makes your lab results accurate and reproducible.

Specifications

The system produces water at a flow rate of 2 liters per minute. Feedwater sources include distilled water, deionized water, reverse osmosis and electrodeionization. TOC levels of ≤2 ppb. The system also has a dual-wavelength 185 | 254 nm UV lamp.

Applications

  • Application
    • Buffer & Media
    • Preparation of Reagents
    • Histology
    • ELISA
    • AAS
    • Photometry
    • TOC-Analysis
    • GC-MS
    • IC
    • HPLC/UHPLC

Biological Information

  • Bacteria
    < 0.001 CFU/ml

Features

  • TOC Monitor
    No

General Specifications

  • Feed Water Source
    • Distilled water
    • DI
    • RO
    • EDI

Physicochemical Information

  • Endotoxin
    N/A

Power Requirements

  • Line Voltage
    100 – 240 V

Product Information

  • Brand
    Arium® pro
  • Installation Option
    Benchtop
  • Pre Treatment Water Consumption
    N/A
  • Ultrapure Water Consumption
    40-100 L/day
  • Water System Type
    Type 1 Ultrapure Lab Water System

Product Water Specifications: Type 1 Ultrapure Water

  • Particles (at 0.2 µm)
    No particles > 0.22 μm
  • Product Water Resistivity (at 25 °C)
    18.2 MΩ × cm
  • TOC Level (depending on feed water)
    ≤ 2 ppb (ASTM Type I)
  • Water Dispensing Flow Rate (Type 1)
    2 L/min

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´