Mline® Mechanical Pipette, 12 Channel
Sartorius Mline® 8 channel mechanical pipettes offer excellent ergonomics, performance and safety in manual pipetting. It is designed to maintain high accuracy and precision in repetitive and long-lasting manual pipetting. Its excellent ergonomics minimize the risk of work related hand, arm and shoulder disorders and Work Related Upper Limb Disorder (WRULD). It covers the full volume range of 0.5 μl to 300µl. Check 'Accessories & Consumables' tab for wide selection of Sartorius pipette tips and pipetting accessories that make your pipetting safer and more comfortable.
Item numbers 725220, 725230, 725240 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
- Price (USD):
- $1,410.00
- Item No.:
- 725220
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Mline® Mechanical Pipettes
Sartorius' most advanced mechanical pipette family - the Mline® - offers excellent ergonomics, performance and safety in manual pipetting. It is particularly designed for repetitive and long-lasting pipetting in order to prevent work related hand, arm and shoulder disorders or Repetitive Strain Injury (RSI). Mline® is recommended by health and safety officers around the globe. It covers the full volume range of 0.1 µl to 10 ml and is available in single- and multichannel models.
- Excellent ergonomics to protect from injuries with the exceptionnally light pipetting and tip ejection forces
- High accuracy and precision, also in repetitive, long-lasting pipetting
- Minimised risk of contamination with Safe-Cone Filters and full autoclavability
- Increased safety with volume lock preventing accidental volume changes while pipetting
Applications
-
ApplicationAAS
Compliance Information
-
Animal ComponentsNo
-
CSA CompliantYes
-
Electrical / Battery itemNo
Dimensions
-
Dimensions WxDxH280 × 120 × 45 mm
-
Length56
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Channels12
Product Information
-
BrandMline®
-
Pack SizeL
-
PackagingL
Volume
-
Volume0.5 – 10 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.