Safetyspace® Filtered Pipette Tips, Racked

Top Features of Safetyspace® Filtered Pipette Tips, Racked

  • Protection against contaminations
  • Consistent and reliable results
  • Certified to be free of RNase, DNase, and Endotoxin
Popular Applications for Safetyspace® Filtered Pipette Tips, Racked
  • qPCR/PCR
  • Cell culture
  • Applications using infectious or radioactive material

Volume
Item No.: 
790011F
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Protection against contamination The Safetyspace® tip filter acts as a barrier against aerosol or liquid cross-contaminations and reduces the need for pipette maintenance. High Accuracy and Precision The pipette and the pipette tip are a system. The Safetyspace® Filter Tips are designed and manufactured to perfectly fit Sartorius pipettes, enabling maximal accuracy and precision. The unique Safetyspace® between the sample and the filter enables the use of the full volume of the tip with any pipetting mode without the risk of the sample absorbing into the filter. Certified to be free of RNase, DNase, and Endotoxin Tips and racks are E-beam pre-sterilized in accordance with ISO 11137 and validated with SAL (sterility assurance level) of 10-6.  Every production batch (lot number) of tips is certified free of DNase, RNase, and endotoxins.

Dimensions

  • Dimensions WxDxH
    430 × 135 × 125 mm
  • Length
    32 mm

Features

  • Device/Instrument Compatibility
    • Picus® NxT
    • Picus®
    • Tacta®
    • Proline® Plus
    • Mline®
    • Proline®
    • Universal Design
  • Extended Length
    No
  • Wide Bore
    No

Product Information

  • Brand
    Safetyspace®
  • Pack Size
    960
  • Packaging
    Single Tray
  • Tip Type
    Filtered tips

Sterility/Purity

  • Purity
    Pre-sterilized & free of DNase, RNase, human DNA and endotoxins

Volume

  • Volume
    10 µL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.