Hamilton ML630 Dispenser Solvent Reservoir Set

Hamilton ML630 dispenser solvent reservoir set

Pack Size
Price (USD):
$1,730.00
Item No.: 
YDU-7
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Solvent Safety Set Includes:

  • Youtility Bottle with Cyan Screw-cap and Pouring Ring

  • Polypropylene, Graduated, GL 45, 1000 mL, Clear (Pack of 4)

  • SCAT Valve coupling unit, (f), PP, incl. 1x 1,5m capillary (3,2 mm OD)

  • Seal of EPDM, (Pack of 1)

  • SCAT Valve coupling unit,(m), PP for capillary, 3,2 mm OD with screw connection for a standard port (non-drip)

  • Seal of EPDM, (Pack of 4)

  • SCAT Safety Cap I (GL45) (Pack of 4)

Product Information

  • Brand
    Cubis®
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.