opus® Titration Dispenser - Cubis® I

opus® titration

Volume
Price (USD):
$3,010.00
Item No.: 
YDU-12
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Dispenser for motor-powered dispensing directly from reagent bottle.

  • Enables achievement of a droplet break-up from 10 μl for precision determination

  • PIN function: adaptation of unit function range for users with different authorizations

  • Media recirculating system for simple, rapid venting

  • Free rotation

  • TFT touchscreen with user-friendly menu

  • Method memory for nine titration procedures

  • RS232 interface for connection to Cubis® MSA balances

  • Integration in automated procedures possible

  • High-purity aluminium oxide ceramic discharge valves and valve seats

  • Hastelloy valve springs

Compliance Information

  • Quality Standards
    in compliance with DIN EN ISO 8655
  • Test Certificates and Approvals
    DIN EN ISO 9001 compliant certification through unit protocol with serial number

Connections (Data)

  • Data Interface
    • USB
    • RS232

Dimensions

  • Dimensions
    320 mm × 80 mm × 63 mm

Features

  • Display
    3.5" touch screen with 320 × 240 pixel, most important functions directly accessible from controller main screen

Power Requirements

  • Power Requirements
    Plug-in mains unit 15V, 850 mA (optional via battery in control unit)

Product Information

  • Brand
    Cubis®

Volume

  • Volume
    0.01 mL – 10.00 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.