A robust and effective base medium for Infection and stable expression with HEK 293 Cell Lines in suspension mode !

HEK GM is a complete chemically defined, animal-component-free, serum free and hydrolysate-free medium. It was developed for high-performance Infection of HEK293 and other human cell lines. HEK GM supports cell growth and production of recombinant proteins and antibodies. It contains a high level of nutrients and growth factors, It can be used in research or in manufacturing applications and for all steps such as thawing, expanding and producing steps can be performed in the same medium, regardless of the production scale.

Volume
Package Type
Price (USD):
$127.00
Item No.: 
851-0001
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

icon-media-bottles

HEK293 Media Sample Kit

Sample media for gene therapy and viral vector vaccines.

Request Your Sample

Suitable for HEK (e.g., HEK293) and other human cell lines for Infection & Stable expression in suspensionChemically defined, serum-free, animal component-free, serum-free and hydrolysate-freeLittle or no adaptation required from other serum-free media.

Supports stable growth of suspension cells at high viability in seed train culture

  • w/ HT (hypoxanthine/thymidine)
  • w/ growth factor
  • w/o L-glutamine
  • Manufactured under ISO 9001 QMS (Quality Statement)

Datasheet

User Manual

Applications

  • Application
    Viral Vector Vaccine

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    Yes

Product Information

  • Pack Size
    1
  • Package Type
    Bottle

Storage Conditions

  • Storage Conditions
    protected from light: 2 °C (35.6°F) to 8 °C (46.4°F)

Volume

  • Volume
    1 L