Blue Trisacryl® M - 100 mL

Blue Trisacryl® M is an affinity resin that is used for the purification of enzymes, interferons, and some coagulation factors, as well as for the removal of albumin. The resin uses a Trisacryl base matrix which carries the blue dye ligand.

Pack Volume
Item No.: 
25896-010
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

Blue Trisacryl® M dye-affinity chromatography resin is used for the purification of a wide variety of enzymes and proteins such as kinases, interferons, and some coagulation factors. It is also used for albumin purification, or albumin depletion in samples for proteomics research.

Blue Trisacryl M resin is based on Trisacryl, a macroporous non ionic synthetic polymer on which blue dye is covalently immobilized. The blue dye interacts biospecifically with some proteins due to its structural similarity with nucleotide cofactors (ADP, NADP). Other proteins like albumin or interferon bind by a combination of hydrophobic, electrostatic and pi-pi interactions.

Features and Benefits

- Unique multi-modal interaction mechanism
- Low ligand leakage
- Multiple applications from laboratory to production scale

Applications

- Enzymes which need NAD as cofactor (kinases, dehydrogenases, phosphatases)
- Other enzymes (sulfatases, RNA polymerases, mono-oxygenases, oxidoreductases)
- Albumin from plasma
- Transferin from plasma
- α1-acid glycoprotein, α-fetoprotein, α1-proteinase inhibitor
- Serine proteases
- Interferons
- DNA antibodies
- Recombinant vaccines purification processes

Applications

  • Application
    8799045419616

Compliance Information

  • Quality Standards
    • CoA
    • RSF

Dimensions

  • Bead Size
    60 µm

General Specifications

  • Flow Rate
    100-200 cm/h
  • Resin Format
    8799082185312

Materials of Construction

  • Base Matrix
    8798948131424

Operating Conditions

  • Operating Pressure
    < 3 barg (44psi)
  • pH Stability
    1 to 12 (short term), 4 to 10 (long term)

Physicochemical Information

  • Ligand
    8804842111584
  • Reference Protein
    8799080874592
  • Typical Dynamic Binding Capacity 10% per mL
    >10 mg/mL HSA

Product Information

  • Brand
    8798957240928
  • Pack Size
    1
  • Pack Volume
    100 mL
  • Resin Delivery Condition
    8799082381920
  • Resin Type
    8799082512992
  • What you receive
    1 bottle resin, instructions

Storage Conditions

  • Storage Conditions
    8799087002208