iQue® Human Antibody Internalization Reagent

The iQue® Antibody Internalization is designed to measure internalization of a large number of antibodies in 96- and 384-well plate formats using 20 µL of cells and antibody.

Pack Size
Item No.: 
90564
Availability: 
Discontinued

Key Benefits

  • No wash protocol- fast, easy antibody-labeling method optimal for screening antibody internalization
  • High throughput evaluation of antibody internalization- Assay designed to measure internalization of a large number of antibodies in 96- and 384-well plate formats using 20 µL of cells and antibody.
  • Cell viability can also be measured by multiplexing iQue® Cell Membrane Integrity Dye to assess general cell health and antibody function.
  • Cell specificity can be characterized by multiplexing iQue® Encoding dyes (cell lines) or directly conjugated fluorescent antibodies (cells).
  • The Qbeads® Assay can also be multiplexed to perform more detailed antibody assessments on the sample, such as cytokine release.

Available in Human and Mouse formats

The whole family includes no-wash/1-wash protocols save time, increase productivity and allow for miniaturization. Reagents and kits can be multiplexed to increase assay content and reduce sample requirements.

Applications

  • Application
    Antibody Characterization
  • Research Area
    Antibody Discovery

Biological Information

  • Target
    Human

Features

  • Device/Instrument Compatibility
    • iQue® Screener
    • iQue® Screener PLUS
    • iQue®3

General Specifications

  • Laser Configuration
    Blue-Red
  • Reagents and Kits Type
    Antibody Internalization (Human)

Product Information

  • Brand
    iQue®
  • Pack Size
    1 X 96 wells

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´