Smart & Easy TFF System for Process Development

Excellent flexibility

50 cm2 - 0.14 m² membrane size | 1 L PSU vessel or 150 mL - 1 L single-use Flexboy® bags for recirculation

Intuitive and user-friendly

Highly automated with predefined sequences

The highest product yields

Low shear 4-piston membrane pump

Item No.: 
SFSMART
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

The system is suitable for use in laboratory environments for process development and clinical trials as well as for cGMP environments.

It can be configured to accept either Sartocon® Slice 200 or Sartocon® Slice ECO UF cassettes. An optional holding device for 50 cm2 TFF modules e.g. Sartocon® Slice 50 is available.

The recirculation tank utilizes a load cell for level control and can be replaced by a recirculation bag stand with Flexboy® bags. All control functions are fully operable whether run with a polysulfone (PSU) tank or a single-use bag.

 

Applications

  • Application
    Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins

Dimensions

  • Dimensions WxDxH
    602 × 440 × 610 mm
  • Membrane Area
    50 cm² - 0.14 m²

General Specifications

  • Cassette Format
    • Slice Cassettes
    • Slice 50 Cassettes
    • Standard Cassettes
  • Filter Format
    Cassettes
  • Pump Output
    1 – 100 L/h @ 3 bar (43.5 psi)

Materials of Construction

  • Recirculation Vessel
    Polysulfone (PSU)

Operating Conditions

  • Maximum Operating Pressure
    3 bar (44 psi)
  • Minimum Operating Volume
    < 20 mL

Power Requirements

  • Power Requirements
    230 VAC | 50 Hz 2 Amp; 120 VAC | 60 Hz 3 Amp

Volume

  • Hold-up Volume
    < 20 mL
  • Recirculation Vessel Volume
    1 L (MU)
  • Volume
    Bag: 1.5 - 3 L (SU)

Weight

  • Total Weight
    ~ 35 kg
´