Cubis® II Precision Configurable Lab Balances

Weighing in a regulated environment can be complex, with stringent compliance directives and controls required to deliver the accuracy and reliability of results. One of the technologies helping scientists achieve this level of accuracy is the Cubis® II balance.

All weighing modules of the Cubis® II balance are designed for intuitive operation, further aided by intelligent diagnostic systems. These design elements guarantee a higher degree of repeatability for different workflows while lowering probability of human error during measurement. It offers modern user interfaces, pharmaceutical and GxP compliance, including data handling, data integrity and connectivity, ergonomic sample handling, easy process integration and unlimited communication.

Top Features of Cubis® II Balances:

  • Fully customizable in four easy steps
  • Custom modularity with thousands of hardware/software applications
  • Confident compliance (21 CFR Part 11 and EU Annex 11) and complete traceability
  • Seamless connectivity

Popular Applications for Cubis® II Balances

  • Pharma compliant weighing
  • Pipette checking according to DIN EN ISO 8655
  • Chemical analysis and consumer care

Item No.: 
CUBIS_II_PRECISION
Availability: 

For scientists in R&D and analytical laboratories needing the most reliable lab weighing results, the Sartorius Cubis® II is a completely configurable, high-performance portfolio of balance hardware and software that will align with your unique demands and compliance requirements to maximize operational efficiency and experimental outcomes.

All modules of the Cubis® II balance were designed for intuitive operation, further aided by intelligent diagnostic systems. These design elements guarantee a higher degree of repeatability for different workflows while lowering the probability of human error during measurement.

Compliance Information

  • Legal Verification
    8800451330656
  • Regulatory Requirements
    • 8799060099680
    • 8799060132448
    • 8799060165216
    • 8799060197984

Connections (Data)

  • Data Interface
    • 8798977229408
    • 8798977557088
    • 8798977589856
    • 8798977622624
    • 8798977458784
    • 8798977294944

Dimensions

  • Weighing Pan Dimensions
    140 × 140 mm | 400 × 300 mm

Features

  • Adjustment
    8798940791392
  • Display
    8798982177376
  • Leveling
    8800451265120
  • Operation
    8799065178720
  • Scale Interval
    1 mg – 1 g

General Specifications

  • Additional Product Specifications
    • S00 Standard version non-verified
    • all units
    • S01 Standard version non-verified
    • metric units only
    • CCN Balance with Type Approval Certificate for China
    • CEU Verified balance with EC Type Approval Certificate (for EU except France)
    • CFR Verified balance with EC Type Approval Certificate for France only
    • OBR Balance with Type Approval Certificate for Brazil
    • OIN Balance with Type Approval Certificate for India
    • OJP Balance with Type Approval Certificate for Japan
    • ORU Balance with Type Approval Certificate for Russia
  • Draft Shield
    8800746111584
  • Minimal Sample Weight according to USP and PhEur (optimal)
    820 mg - 820 g

Operating Conditions

  • Maximum Weighing Capacity
    320 g – 14200 g

Product Information

  • Balance Type
    8798947836512
  • Brand
    8798956356192
  • Cubis® II Display Stand

    Display stand for Cubis® II weighing modules

  • Climate Module for Draft Shield I - Cubis® II

    Climate module for draft shield I

  • Motion Sensor - Cubis® II

    Motion Sensor

  • Sample Holder Cubis® II Balances

    Sample Holder Cubis II Balances

  • Density Determination Kit - Cubis® II

    Density determination kit for analytical Cubis® II balances

  • Ionizer with U-Shaped Electrode - Cubis® II

    Ionizer with U-shaped electrode, 115V, 1 pc

  • Data Cable RS232 9-pin (male) to 9-pin (male) 2.9 M

    Data cable RS232 9-pin (M) > 9-pin (M)

  • Display Cable For Separate Installation of MCE or MCA Display And Weighing Unit

    Display Cable 3m for Cubis II

  • Density Determination Kit - Cubis® II

    Density determination kit for analytical Cubis® II balances

  • Draft Shield Foot Switch - Cubis® II

    Foot switch

  • Climate Module for Draft Shield A - Cubis® I

    Climate module for draft shield

  • Sample Holder Cubis® II Balances

    Sample Holder Cubis II Balances

  • Sample Holder Cubis® II Balances

    Sample Holder Cubis II Balances

  • Cubis® II Display Stand

    Display stand for Cubis® II weighing modules

  • Cable DSUB25 DIO to USB for connecting e.g. signal light

    USB-cable - DSUB25 DIO, 0.5m

  • Q-Grid weighing pan for Cubis

    Cubis® II Accessories

  • Citation information is temporarily unavailable. Please check back later.

    Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.