Choose your Cubis® I Accessories
Dispenser for motor-powered dispensing directly from reagent bottle.
- Enables achievement of a droplet break-up from 10 μl for precision determination
- PIN function: adaptation of unit function range for users with different authorizations
- Media recirculating system for simple, rapid venting
- Free rotation
- TFT touchscreen with user-friendly menu
- Method memory for nine titration procedures
- RS232 interface for connection to Cubis® MSA balances
- Integration in automated procedures possible
- High-purity aluminium oxide ceramic discharge valves and valve seats
- Hastelloy valve springs
Application Notes
Compliance Information
-
Quality Standardsin compliance with DIN EN ISO 8655
-
Test Certificates and ApprovalsDIN EN ISO 9001 compliant certification through unit protocol with serial number
Connections (Data)
-
Data Interface
-
USB
- RS232
-
USB
Dimensions
-
Dimensions320 mm × 80 mm × 63 mm
Features
-
Display3.5" touch screen with 320 × 240 pixel, most important functions directly accessible from controller main screen
Power Requirements
-
Power RequirementsPlug-in mains unit 15V, 850 mA (optional via battery in control unit)
Product Information
-
BrandCubis®
Volume
-
Volume0.01 mL – 10.00 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.