MSA External Calibration Software with HTML Evaluation - Cubis® I, II
Guided external calibration process with up to 5 definable weights.
- Price (USD):
- $684.00
- Item No.:
- YAPP012
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Software Application Cubis® I
Features:
- Workflow has two levels: administrator and user
- Administrators are allowed to define up to 5 weight values, including their ID, value and tolerances
- Users allowed to start calibration process.
- Data acquisition and evaluation done automatically
- Documentation can be performed on a Sartorius printer and/ or via Ethernet on basis of Q-Web via HTML visualization
Applications
-
ApplicationUserCal Advanced
-
Application Programs
-
Weighing
- User calibration
-
Weighing
Features
-
Device/Instrument CompatibilityCubis® MSA
Product Information
-
BrandCubis® MSA
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.