MSA External Calibration Software with HTML Evaluation - Cubis® I, II

Guided external calibration process with up to 5 definable weights.

Pack Size
Price (USD):
$684.00
Item No.: 
YAPP012
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Features:

  • Workflow has two levels: administrator and user
  • Administrators are allowed to define up to 5 weight values, including their ID, value and tolerances
  • Users allowed to start calibration process.
  • Data acquisition and evaluation done automatically
  • Documentation can be performed on a Sartorius printer and/ or via Ethernet on basis of Q-Web via HTML visualization

Applications

  • Application
    UserCal Advanced
  • Application Programs
    • Weighing
    • User calibration

Features

  • Device/Instrument Compatibility
    Cubis® MSA

Product Information

  • Brand
    Cubis® MSA
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.