Basic Feed, liquid, 1000 mL PET bottle

Single feeding solution optimzied for various cells and processes.Basic Feed is a chemically defined, animal component-free cell culture feed supplement. It is developed for the use as feeding solution in large scale recombinant biopharmaceutical protein production fed-batch processes. The feed supplement contains highly concentrated nutrients to increase the productivity of cultured cells. It does not contain lipids, hydrolysates, or growth factors. Basic Feed supports superior production of viruses and recombinant proteins in suspension culture by increasing the final cell density and extending the production capability of the cultures compared to batch process. Consumed substances like vitamins and amino acids are replenished to extend the process and thereby increase product yield.

Volume
Price (USD):
$163.00
Item No.: 
1092-0001
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

icon-media-bottles

Not Ready to Buy?

Sample our CHO Media portfolio to identify and select the best media and feed for your process.

Request Your Sample

  • Suitable for a broad range of cell lines including CHO and hybridoma
  • Chemically defined, serum-free, animal component-free and hydrolysate-free
  • Little or no adaptation required from other serum-free media
  • Supports stable growth of suspension cells at high viability in seed train culture
  • without L-glutamine
  • without HT (hypoxanthine/thymidine)
  • Approved by ISO 9001 QMS (Quality Statement)

User Manual

Applications

  • Application
    Protein
  • Application Area
    CHO, HEK

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    Yes

Product Information

  • Package Type
    Bottle

Storage Conditions

  • Storage Conditions
    2 °C (36°F) to 8 °C (46°F), solution of ethanol and buffer (100 mM NaCl, 20 mM TRIS pH 7.5) in the ratio 1:4 (v/v)

Volume

  • Volume
    1 L Bottle