Sartobind® Mini 10 mL capsules are used for first scale up trials and preclinical production. These product sizes close the gap between the Nano and the 75 mL size.

Connector(s)
Item No.: 
96R-PA19D4R11
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

Sartobind® Rapid A makes disposable “plug and play” a reality. A unique one-batch, one-membrane approach reduces bioburden risk and lowers CoGs compared to resin-based processes. Rapid cycling translates to >10 times higher productivity and linear scalability from PD to commercial scale.

  • Eliminate the Burden of Column Handling and Consumable Reuse
  • Reduce the High Cost of Bulk Resin
  • Accelerate Speed to Clinic
  • Adopt a Fully Proven Scalable Solution From PD to Commercial Scale
  • Cut Risk of Bioburden
  • Increase Productivity

Applications

  • Application
    Capture

Compliance Information

  • Biological Reactivity
    • The final product meets the requirements of the current ISO 10993-5 which is equivalent to the current United States Pharmacopoeia (USP) <87> Biological Reactivity Tests, in vitro.
    • All in-contact plastic components meet the requirements of current USP <88> Biological Reactivity Tests, in vivo, for Plastic Class VI (Systemic Injection, Intracutaneous and Implantation Tests).

Connections (Physical)

  • Connector(s)
    Female Luer lock

Dimensions

  • Bed Height
    4 mm
  • Dimensions
    70 x 54.5 mm

Operating Conditions

  • Maximum Operating Pressure
    0.4 MPa
  • Maximum Venting Pressure
    0.5 bar, 0.05 MPa, 7 psi
  • Recommended Flow Rate
    3-5 MV/min (load, elution), 5-10 MV/min ( equilibration, wash)
  • pH Stability
    pH 2 – 14 (short term), pH 3 – 13 (long term)

Physicochemical Information

  • Bed Volume
    10 mL
  • Chemical Compatibility
    Stable in common chromatography buffers, unstable to peroxide and other oxidizing or reactive reagents
  • Ligand
    Protein A
  • Reference Protein
    Human polyclonal IgG
  • Typical Dynamic Binding Capacity 10% per mL
    ≥ 30 mg/mL
  • Void Volume
    32 mL

Product Information

  • Brand
    Sartobind® Rapid A
  • Membrane Adsorber Format
    Capsules
  • Membrane Type
    Affinity
  • Pack Size
    1
  • What you receive
    • 1 capsule
    • 1 operating instruction
    • 1 certificate