iQue® Enhanced Cartridge Kit

The iQue® Enhanced Cartridge Supplies much-needed fluids for your

iQue3®

system. A Starter kit which includes one of each of the standard cartridges. For example, the 4 Pack contains: (1) Qsol cartridge (1) Flush cartridge (1) Clean cartridge (1) Rinse cartridge Top Features of the iQue® Enhanced Cartridge Kit:

  • Automated Processing
  • User-Friendly Operations
  • Built-In Liquid Level Detection

Popular Applications for the iQue® Enhanced Cartridge Kit:

  • Supply fluids for iQue3

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Item No.: 
97000
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The enhanced rinse station holds the cartridges which supply fluids to the probe. These fluids are used to clean, maintain proper air-liquid gaps and supply marker beads. The station monitors liquid levels in each cartridge in real time. The station also includes a microfuge tube holder which can vortex and resuspend the microfuge tube contents before sampling. Enhanced Cartridge Kits are only compatible on iQue3® systems running iQue Forecyt® versions 7.1 or higher. Cartridges expire 30 days after opening.

Volume

Each fluid cartridge holds 37mL, sufficient to run > 100 384-well plates. Run time is dependent on protocol.

Storage

Qsol cartridges should be stored at room temperature. Once opened, store at 2-8°C. Store Rinse, Clean and Flush cartridges at Room Temperature.

User Manual

Features

  • Device/Instrument Compatibility
    iQue®3

Product Information

  • Brand
    iQue®
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.