iQue Qbeads® Human Inflammation Panel Kit
Human Qbeads Inflammation Panel Kit allows the measurement of seven human cytokines and chemokines from either serum or in vitro samples. The cytokines/ chemokines included are implicated in inflammatory responses to disease states including autoimmune diseases, chronic inflammation, and infections, including viral infections such as COVID-19.
Analytes offered in the Human Qbeads Inflammation Panel Kit include Human Interferon gamma (IFNγ), Interleukin-2 (IL-2), Interleukin-6 (IL-6), CCL2 (MCP-1), CCL3 (MIP-1α), CXCL9 (MIG), and CXCL10 (IP-10).
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Item No.:
- 97097
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your iQue® Reagents and Kits
Key Benefits
1. Pre-configured panel to quantify 7 compatible analytes simultaneously using only 10 μL of sample.
2. Designed for high-throughput applications. Available in 384-well format.
3. Flexibility to add compatible analytes from Qbeads portfolio, with no reduction in speed analysis.
4. Easy to use kit-validated with 1-wash protocol.
The whole family includes no-wash/1-wash protocols save time, increase productivity and allow for miniaturization. Reagents and kits can be multiplexed to increase assay content and reduce sample requirements.
User Manual
Applications
-
ApplicationCytokine Profiling
-
Research AreaImmunology
Biological Information
-
TargetHuman
General Specifications
-
Laser ConfigurationBlue-Red
Product Information
-
BrandiQue®
-
Pack Size1 X 384 wells
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.