Sartobind® Rapid A Capsule 200 mL

Sartobind® Rapid A 200 mL capsules are the membrane adsorber devices perfect for mAb purification in the biopharmaceutical industry. They directly scale to the Nano 1.2 mL capsules.

Bed Volume
Item No.: 
96R-PA19D1GSS

*Custom/bulk order quotes are provided within 72 hours of request.

Sartobind® Rapid A makes disposable “plug and play” a reality. A unique one-batch, one-membrane approach reduces bioburden risk and lowers CoGs compared to resin-based processes. Rapid cycling translates to >10 times higher productivity and linear scalability from PD to commercial scale.

  • Eliminate the Burden of Column Handling and Consumable Reuse
  • Reduce the High Cost of Bulk Resin
  • Accelerate Speed to Clinic
  • Adopt a Fully Proven Scalable Solution From PD to Commercial Scale
  • Cut Risk of Bioburden
  • Increase Productivity

Applications

  • Application
    8799045550688

Compliance Information

  • Biological Reactivity
    • 8803138306656
    • 8804383359584

Connections (Physical)

  • Connector(s)
    8803696280160

Dimensions

  • Bed Height
    4 mm
  • Dimensions
    350 x 100 mm

Operating Conditions

  • Maximum Operating Pressure
    0.4 MPa
  • Maximum Venting Pressure
    0.5 bar, 0.05 MPa, 7 psi
  • Recommended Flow Rate
    3-5 MV/min (load, elution), 5-10 MV/min ( equilibration, wash)
  • pH Stability
    pH 2 – 14 (short term), pH 3 – 13 (long term)

Physicochemical Information

  • Bed Volume
    200 mL
  • Chemical Compatibility
    8798965105248
  • Ligand
    8804842701408
  • Reference Protein
    8799080972896
  • Typical Dynamic Binding Capacity 10% per mL
    ≥ 30 mg/mL
  • Void Volume
    540 mL

Product Information

  • Brand
    8801532707424
  • Membrane Adsorber Format
    8798988010080
  • Membrane Type
    8799042077280
  • Pack Size
    1
  • What you receive
    • 1 capsule
    • 1 operating instruction
    • 1 certificate
  • MAXICAP HOLDING DEVICE, 1-ROUND, 1-HIGH