Removable Filter Housing Heaters

Sartorius Stedim removable housing heaters are used in onjunction with sterile vent and process filter housings and are ideally suited for processes such as:

  • Bioprocessing and Pharmaceutical Process Fluids
  • Fermentation
  • Product Recovery
  • Water for Injection
  • Filtration and Purification Processes
  • Skidded Systems
  • Tanks and Vessels

Choose your product

Filter by product attributes

Products (9)

  • Removable Filter Housing Heaters Without Controller
  • Removable Filter Housing Heater | 1-round | 10"
    Item no.
    7ZE---0031
    Filter Housing Type
    1-round housing
    Cartridge Height
    10"
  • Removable Filter Housing Heater | 1-round | 20"
    Item no.
    7ZE---0032
    Filter Housing Type
    1-round housing
    Cartridge Height
    20"
  • Removable Filter Housing Heater | 1-round | 30"
    Item no.
    7ZE---0033
    Filter Housing Type
    1-round housing
    Cartridge Height
    30"
  • Removable Filter Housing Heater | 1-round | 40"
    Item no.
    7ZE---0034
    Filter Housing Type
    1-round housing
    Cartridge Height
    40"
  • Removable Filter Housing Heater | 1-round | 5"
    Item no.
    7ZE---0030
    Filter Housing Type
    8798989091424
    Cartridge Height
    5"
  • Removable Filter Housing Heater | 3-round | 10"
    Item no.
    7ZE---0035
    Filter Housing Type
    3-round housing
    Cartridge Height
    10"
  • Removable Filter Housing Heater | 3-round | 20"
    Item no.
    7ZE---0036
    Filter Housing Type
    3-round housing
    Cartridge Height
    20"
  • Removable Filter Housing Heater | Mini | Size 9
    Item no.
    7ZE---0029
    Filter Housing Type
    8798989058656
    Cartridge Height
    Size 9
  • Sartorius Stedim housing heaters are a cost-effective and low maintenance solution for biopharmaceutical processes requiring superior thermal control. The housing heaters prevent vapor condensation in sterile vent and process filters and piping systems and help maintain preferred material viscosities. The housing heaters offer tight temperature control and advanced functionality, while complying with strict safety regulations. The ELTC-14 control unit is a stand alone solution, which features a user friendly digital display and a high | low temperature alarm relay. It is CE tested and marked for both electrical and thermal safety.

  • Sartofluor®
    Item no.
    M_Sartofluor

    Heading 2

    normal text normal text

    Heading 3

    normal text normal text

    Heading 4

    normal text normal text

  • Sartopore® 2
    Item no.
    M_Sartopore_2

    Sartopore® 2 is the industry standard of high-performance polyethersulfone (PES) liquid filters. A broad variety of different pore size combinations ensures highly economic and safe filtration performance. From single-layer high flow solutions to specific Mycoplasma retentive filters, Sartopore®2 perfectly adapts to your specific process needs.