Incucyte® Cell Migration Kit
Kit contains the components needed to create 96 precise, uniform cell free zones across multiple Incucyte® Imagelock 96-well Plates. Includes the Incucyte® Woundmaker Tool (Cat. No. 4563), two Incucyte® Woundmaker 96-well Rinse Boat Assemblies, 15 Incucyte® Imagelock 96-well Plates and sachet of Alconox.
For use in Incucyte® Scratch Wound Assays, the Incucyte® Scratch Wound Analysis Software Module (Cat. No. 9600-0012), sold separately, is required for automated acquisition and analysis of cell migration images.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Item No.:
- BA-04858
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Incucyte® Accessories
Execute 2D cellular migration assays with:
- Incucyte® 96-Well Woundmaker Tool: s a 96-pin mechanical device designed to create homogeneous, 700–800 µm wide wounds in cell monolayers on Incucyte® Imagelock Plates. The device is simple to use, and 96 identical wounds can be created in seconds.
- Incucyte® Imagelock 96-well Plates (x15): Lidded, flat-bottomed microtitre plates with specially located fiducial markers on the underside of each well. Enables precise registration of time-lapse imaging in Incucyte® Live-Cell Analysis System with no image wobble and highly accurate monitoring of cell movement into the wounded zone.
- Incucyte® Wound Maker Rinse Boat Assemblies: used to wash and clean (alconox sachet) the Incucyte® 96-well Woundmaker Tool of cellular debris in between plates and prior to storage.
The Incucyte® Scratch Wound Analysis Software Module (Cat. No. 9600-0012), sold separately, is required for automated acquisition and analysis of cell migration images.
Applications
-
ApplicationScratch Wound
-
Research Area
-
Oncology
-
Immuno-Oncology
-
Immunology
- Neuroscience
-
Oncology
Features
-
Device/Instrument Compatibility
-
SX1
-
S3
- SX5
-
SX1
Product Information
-
BrandIncucyte®
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.