Octet® Anti-CHO HCP Kit

The Octet® Anti-CHO HCP Kit is for rapid high-throughput quantitation of residual CHO host cell proteins (HCPs) in bioprocess samples. The kit utilizes industry-standard Cygnus 3G anti-CHO HCP antibody and offers high sensitivity and broad HCP recognition. Octet® Anti-CHO HCP Kit includes 1 tray of 96 biosensors, and all calibrators, reagents, and buffers necessary to analyze 96 HCP samples. 10% Discount is included on packs of 5 kits.

Key Features of the Octet® Anti-CHO HCP Kit

  • Fully analyzed HCP results for 96 samples in one hour
  • High precision assay with 5-10% CVs
  • Detection sensitivity as low as 0.5 ng/mL

Top Applications for the Octet® Anti-CHO HCP Kit

  • CHO host cell protein detection in bioprocess samples

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Item No.: 
18-5141
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Sartorius and Cygnus Technologies have jointly developed the Octet® Anti-CHO HCP Kit for quantitation of residual HCPs. The Octet® platform’s rapid high-throughput protein analysis combined with the broad HCP recognition and sensitivity of the industry-standard Cygnus 3G anti-CHO HCP antibody bring scientists the best of both worlds for HCP analysis.

Walk-away, High-Precision HCP Assay

The Octet® Anti-CHO HCP Kit offers a completely hands-off, walk-away HCP assay on the Octet® platform. When used on the Octet® RH96 system it provides fully analyzed high precision results (5-10% CVs) for 96 samples in just one hour, which is three times faster compared to the commonly used manual and time-consuming ELISA assay.

Applications

  • Application
    Impurity Testing

Features

  • Device/Instrument Compatibility
    • Octet® R2
    • Octet® R4
    • Octet® R8
    • Octet® RED96e
    • Octet® RH96
    • Octet® RH16

Product Information

  • Brand
    Octet®BLI
  • Pack Size
    1
  • Octet® 384 Well Tilted Bottom Plate

    384 well polypropylene microplate with black tilted bottom

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Octet® 384 Well Tilted Bottom Plate

    384 well polypropylene microplate with black tilted bottom

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Octet® AT
    Item no.
    18-5016 Discontinued

    The Octet® AT is a tool for Octet® BLI biosensor transfer. Its ergonomic design delivers exceptional comfort and makes biosensor pickup and release quick and easy. The unique finger hook provides optimal balance and enhanced stability, contributing to reduced fatigue and increased productivity.

    To be discontinued on July 26, 2023

  • Octet® Protein A (ProA) Detection Kit

    The Octet® Residual Protein A(RPA) Detection Kit is designed for simple, rapid and accurate detection and quantitation of leached Protein A in Bioprocess samples.

    Key Features of the Octet® Residual Protein A (RPA) Detection Kit

    • Detection of native and unnatural Protein A constructs, including MabSelect SuRe
    • Accurate quantitation down to 100 pg/mL
    • Analysis of 96 samples in under two hours on the Octet® RH96 system

    Top Applications for the Octet® Residual Protein A (RPA) Detection Kit

    • Accurate quantitation of leached Protein A in bioprocess samples at various stages of biologic development and production

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.