Octet® Protein A (ProA) Biosensors
Streamline bioprocessing applications with Octet® Protein A (ProA) Biosensors, the superior choice for accurate, precise and rapid quantitation of various immunoglobulins (IgG). Octet® ProA Biosensors are offered in a tray format. Each tray contains 96 biosensors. Larger orders include discounts. The 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount.
Key Features of Octet® ProA Biosensors
- Direct measurement of immunoglobulins (IgG)
- Broad dynamic range (0.025-2000 μg/mL)
- Fast turnaround (throughput 8 samples in ~ 2 minutes; 96 samples in ~32 minutes)
- Correlation to HPLC
- Regeneration
Top Applications for Octet® ProA Biosensors
- Cell culture screening
- Process development
- Protein purification
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $716.00
- Item No.:
- 18-5010
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Octet® BLI Consumables
Octet® ProA biosensors are coated with Protein A and enable rapid antibody quantitation from crude lysates, cell culture supernatants and complex matrices. The direct quantitation assay format of the Octet® ProA biosensors provides results in less than 2 minutes and can be automated for high throughput screening efforts. Using an established pH-based regeneration protocol, the biosensors can be regenerated multiple times to provide a cost-effective and time-saving assay format. Octet® ProA biosensors enable fast and reliable hIgG quantitation.
Superior Quantitation
Octet® ProA Biosensors allow for efficient and accurate antibody quantitation, critical for selecting cell lines and developing and optimizing antibody production. Octet® ProA Biosensors can be used for quantitation of various human IgG isotypes, such as IgG1, IgG2 and IgG4.
Bioprocessing Applications
Octet® ProA Biosensors can be used for various bioprocessing applications, including cell culture screening, process development, manufacturing and protein purification.
Faster Turnaround, Higher Precision
Octet® ProA Biosensors ensure fast, accurate and precise measurement of IgG, with a throughput of 8 samples in ~ 2 minutes and 96 samples in as little as 32 minutes. Using the biosensors with Octet® systems will yield results with high precision (CV < 10%).
Dynamic Range
Octet® ProA Biosensors have been shown to quantitate in the range of 0.025-2000 μg/mL for polyclonal human IgGs.
The Smart Choice
Octet® ProA biosensors can be efficiently regenerated multiple times to provide a cost-effective and time-saving option for IgG quantitation.
Application Notes
Brochure
Datasheet
Poster
Technical Note
Applications
-
ApplicationQuantitation
Compliance Information
-
GMP KitsNo
Features
-
Device/Instrument Compatibility
-
Octet® R8
-
Octet® R4
-
Octet® R2
-
Octet® RH96
-
Octet® RH16
-
Octet® RED96e
- Octet® N1
-
Octet® R8
Product Information
-
BrandOctet®BLI
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.