Biosafe® Ports Accessories, Options & Support

Accessories, Options & Support for Biosafe® Ports

Choose your product

Filter by product attributes

Products (4)

  • Biosafe® Ports Accessories, Options & Support
  • Dummy Service Connector for Stopper Port
    Item no.
    FAA113646
    Process Step
    8799058756192, 8799058526816, 8799058723424, 8799058625120
  • The Biosafe® range of aseptic transfer ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids while maintaining the integrity of the critical area (e.g., isolators, RABS and cleanrooms). Two types of Biosafe® Ports are available: Biosafe® Monolever Port and Biosafe® Biosteam® S Port (for stoppers).

    Biosafe® Ports are used with the range of Biosafe® Aseptic Transfer Bags and the Biosafe® RAFT System (Rapid Aseptic Fluid Transfer).

    Enhanced Sterility Assurance in Aseptic Processing

    • Offers a contained and single-use technology for reliable aseptic transfer.
    • Limits the number and complexity of personnel interventions in the aseptic processing area.
    • Offers a completely closed aseptic process.

    Reliable Processing of Potent Drugs

    • Maintains the barrier integrity of RABS and isolators and security of operators

    Ease-of-Use

    • The magnet on the port allows easy centering and secure docking of the Biosafe® 110 bottle-shaped bags.

    Process Reliability and Maximum Robustness

    • Mechanical interlock securities prevent door opening when a Biosafe® 110 bottle-shaped bag is not connected or from disconnecting a bag if the Biosafe® 110 port is not closed.
    • The Biosafe® 110 bottle-shaped bags feature an over molding of the Biosafe® film onto the connector flange, ensuring high robustness of the resulting final product.

    Flexible Portfolio

    • The range of Biosafe® 110 systems is designed to best fit a variety of applications while ensuring a high level of containment.
    • Biosafe® is a unique magnetic technology for the aseptic transfer of components and fluids.

    Simplified Maintenance and Sterilization

    • When connected to the Biosafe® 110 port, the dummy service connector facilitates the sterilization of the critical area, the inner side of the Biosafe® 110 port and maintenance operations.

    Proven Containment

    • Biosafe® 110 ports and connectors are leak tested during production.

    Practical and Economical Benefits

    • The Biosafe® 110 bags eliminate cleaning and sterilization required for traditional transfer containers.
    • The RAFT System simplifies facility layout and reduces higher classification cleanroom area by keeping large volume support solutions outside the cleanroom.

    Applications

    • Application Area
      Final filling
    • Process Step
      • Drug Product Formulation
      • Drug Product Final Filling
      • Drug Substance Purification
      • Cell Harvest & Downstream Processing Intermediates

    Product Information

    • Brand
      Biosafe®