The Linkit® AX Aliquoting Solution is ideal for aliquoting small quantities of process fluids - quickly, even, and consistently from batch to batch.

Choose your product

Products (6)

  • Linkit® AX 1000 Aliquoting  System
    Item no.
    FYM312731
    Container Type
    8800123748960
    Inlet Line
    3/8" Opta® SFT Female + 3/8" ID TPE (Tuflux® TPE) 0.5 m (20")
    Outlet Line
    3/32" ID PVC (Tygon® ND100-65) + 1/8" ID TPE (Tuflux® TPE)
  • Linkit® AX 1000 Aliquoting System
    Item no.
    FYM312732
    Container Type
    10 × 1000 mL Flexsafe® bag manifold
    Inlet Line
    3/8" AseptiQuik® G + 3/8" ID TPE (Tuflux® TPE) 0.5 m (20")
    Outlet Line
    3/32" ID PVC (Tygon® ND100-65) + 1/8" ID TPE (Tuflux® TPE)
  • Linkit® AX 500 Aliquoting System
    Item no.
    FYM312734
    Container Type
    10 × 500 mL Flexsafe® bag manifold
    Inlet Line
    3/8" AseptiQuik® G + 3/8" ID TPE (Tuflux® TPE) 0.5 m (20")
    Outlet Line
    3/32" ID PVC (Tygon® ND100-65)
  • Linkit® AX 500 Aliquoting System
    Item no.
    FYM312733
    Container Type
    10 × 500 mL Flexsafe® bag manifold
    Inlet Line
    3/8" Opta® SFT Female + 3/8" ID TPE (Tuflux® TPE) 0.5 m (20")
    Outlet Line
    3/32" ID PVC (Tygon® ND100-65)
  • Linkit® AX 500 Aliquoting System
    Item no.
    FYM312735
    Container Type
    10 × 500 mL Flexsafe® bag manifold
    Inlet Line
    3/8" Opta® SFT Female + 3/8" ID TPE (Tuflux® TPE) 0.5 m (20")
    Outlet Line
    1/8" ID TPE (Tuflux® TPE)
  • Linkit® AX 500 Aliquoting System
    Item no.
    FYM312736
    Container Type
    10 × 500 mL Flexsafe® bag manifold
    Inlet Line
    3/8" AseptiQuik® G + 3/8" ID TPE (Tuflux® TPE) 0.5 m (20")
    Outlet Line
    1/8" ID TPE (Tuflux® TPE)
  • The Linkit® AX Aliquoting Solution is ideal for aliquoting small quantities of process fluids – fast, even, and reproducible batch-to-batch in applications such as small-batch media preparation in cell & gene therapy operations.

    The plug-&-play concept, combined with a ready-to-use patented manifold design, minimizes operator effort and error and consistently distributes fluid between the 10 bags with an accuracy of ±5.1% - 6.5%*. The solution is designed to address the pain points of manual filling and aliquoting applications without the need to heavily invest in big and complex equipment.

    * ±5.1% for 250, 500 and 1,000 mL versions, ±6.5 % for 150 mL version

    Reach higher throughput

    Fast filling performance with a unique flow-through fluid design of the main hub.

    Work confidently with more automation

    QApp guides the operator during a filling operation, ensuring batch-to-batch repeatability.

    Simplify Aliquoting Operations

    Fully assembled, compact, and small footprint solution - no need to handle bulky and complicated traditional manifolds.

    Go paperless with compliant batch records

    Full end-to-end traceability in compliance to FDA directive 21 CFR part 11 and EU Annex 11.

    To support you in your regulatory needs, specific documentation is available upon request:

    • Validation guide
    • Extractables guide
    • Technical drawing
    • Inspection guide
    • Product compliance statement
    • Instructions for use

    Applications

    • Application Area
      Aliquoting
    • Process Step
      • Media Preparation
      • Aliquoting
      • Buffer Preparation

    Compliance Information

    • Compliance
      USP<88> Class VI, USP <85>, USP <788>, USP<87> and ISO10993-5

    Connections (Physical)

    • Disconnection Method
      Quickseal® on 1/4" OD

    Dimensions

    • Dimensions
      520.7 mm × 520.7 mm × 597 mm

    Operating Conditions

    • Operating Conditions - Temperature
      Room temperature

    Product Information

    • Brand
      Linkit® AX

    Sterility/Purity

    • Delivery Condition
      Sterile
    • Sterilization Method
      Gamma Irradiation (25 kGy – 45 kGy)
  • Manually Operated Quickseal® Cutting Tool (pack size: 1)

    The Quickseal® cutting tools were designed for single-person operation with reliability, simplicity, and portability in mind.

    • The manually operated tool works on tubing up to 1/4" (6.4 mm) outer diameter
    • The battery-operated tool works on tubing up to 1.125" (28.6 mm) outer diameter

  • Quickseal® Protective Silicone Cap 1/4" (6.4mm)

    The Quickseal® protective caps can be installed after collars are cut. The caps are made from flexible and durable silicone. They are suitable for a wide range of temperatures.

    Web prices – only available through online purchase