• Shop
  • In-Line Stainless Steel Filter Holder

In-Line Stainless Steel Filter Holder

Top Features of Stainless Steel In-line Filter Holder

  • Stable construction with durable materials
  • Easy operation

Top Applications for Stainless Steel In-line Filter Holder

  • Large-volume particle removal
  • Large-volume sterile filtration

Filter Diameter/Connector
Price (USD):
$2,840.00
Item No.: 
16275
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

Durable and Compliant

These holders are widely used in laboratories for particle removal and for sterile filtration of several liters of volume and can hold filter discs up to a diameter of 293 mm. They have a stable construction and are easy to operate with.

The filter holders are supplied with a Tri Clamp (TC) or hose nipple connection, which are widely used in industries and laboratories as well. The in-line filters are installed directly in the fluid flow path, making it easy to integrate into your filtration system. The holders are designed for effective sterilization by autoclaving. The arrangement of the air-venting valve in the top plate and the test valve in the base plate for the larger diameters ensures the necessary vapor penetration. The back pressure screen has a smooth surface to avoid damage to the membrane filters, and when prefilters are used. The swing-out locking clamps or twist locks ensure firm sealing simply by hand-tightening.

Applications

  • Application
    Clarification
  • Application Area
    • Sterile filtration
    • Analytical sample preparation
    • Particle analysis

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    Family A_Filter_Holders itself does not have any specifications attributes
  • Electrical / Battery item
    No

Components

  • Material Filter Support
    PTFE coated filter support

Connections (Physical)

  • Connector(s)
    Hose nipples
  • Filter Diameter/Connector
    142 mm / Hose Nipples
  • Threads for Connectors
    M 12 × 1 female threads

Dimensions

  • Filter Diameter
    ⌀ 142 mm
  • Filtration Area
    130 cm²
  • Suitable Membrane Filter Diameter
    141 mm (130 mm prefilter)

Operating Conditions

  • Maximum Operating Pressure
    7 bar (102 psi)

Physicochemical Information

  • Chemical Compatibility
    Please find the chemical compatibilities in the product manual

Product Information

  • Filter Holder Type
    In-Line Filter Holders
  • Pack Size
    1
  • Packaging
    Box

Usage Protocols

  • Sterilization Procedures
    • By autoclaving (max. 134 °C)
    • By dry heat (180°C).

Volume

  • Funnel Volume
    N/A

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.