CellGenix® rh IFN-γ (Preclinical Grade)

  • Optimal use for maturation of monocyte-derived dendritic cells (Mo-DCs) and generation of CIKs
  • Recombinant Human Interferon-gamma
  • ADCF Level 2
  • High purity to ensure the safety of your process
  • Endotoxin Level ≤ 1000 EU/mg

Application
Price (USD):
$657.00
Item No.: 
1425-050
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

CellGenix® rh Cytokines - Preclinical vs GMP

Both product grades are produced under the same conditions in a GMP facility, ensuring an equal product quality and performance. We offer a more comprehensive QC testing including tighter specifications and documentation for our GMP products: CellGenix® rh Cytokines - Preclinical vs GMP

CellGenix® Preclinical Recombinant Human Interferon-gamma (IFN-γ) is an animal-derived component-free product. It is produced in a dedicated animal-free GMP facility.

IFN-γ is used in the cell and gene therapy space for the ex vivo maturation of monocyte-derived dendritic cells (Mo-DCs), ex vivo generation of cytokine induced killer cells (CIK cells) and stimulation of monocytes, macrophages and microglia.

Designed to meet the demands of translational research, CellGenix® preclinical cytokines are ideal to bridge the gap between the lower quality of research grade and the high cost of GMP grade materials.

Please access the Certificate of Analysis on the My Sartorius Portal.

Expiry: 3 years from date of shipping

icon-article

App Note:

Reliable T Cell Expansion with CellGenix®️ rh IL-2

Download Now
icon-article

App Note:

Performance of CellGenix® GMP TCM

Download Now
icon-article

Tech Note:

ADCF and Serum-free Policy

Download Now
icon-article

Tech Note:

Shipment at Ambient Temperatures

Download Now
icon-approval

Certificate of Analysis:

Download on the My Sartorius portal

My Sartorius
icon-article

Tech Note:

Stability of GMP Cytokines after Reconstitution 

Download Now
icon-article

Tech Note:

Batch-to-Batch Consistency of CellGenix® GMP Cytokines

Download Now

Applications

  • Application
    Preclinical ex vivo use
  • Application Area
    • Cell & gene therapy
    • Immunology
  • Cell Type
    • DC
    • Neuronal Cells

Biological Information

  • Activity
    ≥ 10 x 106 IU/mg

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Carrier-Protein Free
    Yes

Physicochemical Information

  • Endotoxin
    ≤ 1 EU/µg
  • Expression System
    E. coli

Product Information

  • Brand
    CellGenix®
  • Package Type
    Vial
  • Size
    50 µg

Sterility/Purity

  • Delivery Condition
    Sterile
  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    16.5 kDa